Select Your Country
Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- FR
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsSoftwareRelated Products
Technical data of ICE1-16DI-G60L-V1D
Ethernet IO module with 16 digital inputs |
UL File Number | E223772 |
LED indication | see manual | |
Rotary switch | Setting the fieldbus protocol |
Rated operating voltage | Ue | 18 ... 30 V |
Nominal voltage | 24 V DC | |
Current consumption | 120 mA | |
Current loading capacity | Max. 2 x 16 A per module (Loop-through current via L-coded power supply) Total current: max. 9 A per module |
Interface type | Industrial Ethernet | |
Physical | M12, D-coded | |
Protocol | PROFINET IO with media redundancy protocol (MRP) EtherNet/IP with Device Level Ring (DLR) EtherCAT® | |
Transfer rate | 10/100 Mbps |
Input type | 2-, 3-, 4-wire PNP, DC | |||||||
Number/Type | 16 Digital inputs (X1 – X8) short-circuit protected | |||||||
Supply | 24 V DC from US | |||||||
Input current | 5 mA (limited internally) | |||||||
Sensor supply | max. 200 mA per port (X1 - X8) | |||||||
Switching point | ||||||||
| ||||||||
Fusing | Electronic overload and short-circuit protection | |||||||
Input filter | 3 ms |
Electromagnetic compatibility | |||||
|
Degree of protection | EN 60529:2000 | |
Emitted interference | EN 61000-6-4:2007+A1:2011 | |
Noise immunity | EN 61000-6-2:2005 | |
Shock resistance | EN 61131-2:2004 |
Ambient temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Cold start temperature | -40 °C (-40 °F) | |
Relative humidity | max. 95 % | |
Altitude | 0 ... 2000 m | |
Shock and impact resistance | 50 g, 11 ms, all axes | |
Vibration resistance | 15 g at 5 - 500 Hz | |
Pollution degree | 3 |
Contact elements | PA | ||||||||||
Degree of protection | IP65 / IP67 / IP69K | ||||||||||
Connection | Power Supply M12, L-coded Fieldbus M12, D-coded Inputs M12, A-coded | ||||||||||
Material | |||||||||||
| |||||||||||
Mass | 500 g | ||||||||||
Tightening torque, fastening screws | 1 Nm | ||||||||||
Tightening torque, cable gland | 0.6 Nm | ||||||||||
Dimensions | |||||||||||
| |||||||||||
Construction type | Field housing | ||||||||||
Tightening torque of clamping screws | 0.5 Nm |
Related News and Applications
Read more on news and applications related to this product.