Select Your Country

Go to global website

KFD2-GS-1.2W Current/Voltage Trip Value

Key Benefits at a Glance

  • 1-channel signal conditioner
  • 24 V DC supply (Power Rail)
  • Current and voltage input
  • 2 relay contact outputs
  • Programmable high/low alarm
  • Configurable via DIP switches and potentiometer
  • Terminal blocks with test sockets

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of KFD2-GS-1.2W

Signal typeAnalog input
ConnectionPower Rail or terminals 14+, 15-
Rated voltageUr20 ... 30 V DC
Rated currentIr< 50 mA
Power consumption< 1.5 W
Connection sidefield side
Measuring rangeterminals 1+, 3-: voltage 0/1 ... 5 V, load ≥ 50 kΩ or voltage 0/2 ... 10 V, load ≥ 100 kΩ
terminals 2+, 3-: current 0/4 ... 20 mA ; load ≤ 50 Ω
Connection sidecontrol side
Output I, IIterminals 7, 8, 9; 10, 11, 12
Contact loading250 V AC / 4 A / cos φ > 0.7; 40 V DC / 2 A resistive load
Output IIIdevice configuration : terminals 4, 5, 6
Deviation≤ 1 %
Influence of ambient temperature0.01 % / K of adjusted trip value
Input delay200 ms
Input/power supplyreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Input/output I, IIreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output I, II/power supplyreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Display elementsLEDs
Control elementsDIP switch
potentiometer
Configurationvia DIP switches
via potentiometer
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Low voltage
Directive 2014/35/EUEN 61010-1:2010
Degree of protectionIEC 60529
Protection against electrical shockEN 61010-1:2010
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
extended ambient temperature range up to 70 °C (158 °F), refer to manual for necessary mounting conditions
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 120 g
Dimensions20 x 124 x 115 mm (0.8 x 4.9 x 4.5 inch) (W x H x D) , housing type B2
Height124 mm
Width20 mm
Depth115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
General Notes