Select Your Country
PL3-F25-N4-S Inductive sensor
Key Benefits at a Glance
- For installation in housing
- PL3... with valve and screen connection
- ATEX & IECEX certifications


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- CS
- DE
- EN
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of PL3-F25-N4-S
Switching function | 2 x normally closed (NC) | |
Output type | NAMUR | |
Rated operating distance | sn | 3 mm |
Installation | flush mountable | |
Assured operating distance | sa | 0 ... 2.43 mm |
Actual operating distance | sr | 2.6 ... 2.6 mm typ. |
Reduction factor rAl | 0.52 | |
Reduction factor rCu | 0.43 | |
Reduction factor r304 | 0.86 | |
Reduction factor rSt37 | 1 | |
Reduction factor rBrass | 0.54 | |
Output type | 2-wire |
Nominal voltage | Uo | 8.2 V (Ri approx. 1 kΩ) | ||||||
Operating voltage | UB | 5 ... 25 V | ||||||
Switching frequency | f | 0 ... 100 Hz | ||||||
Hysteresis | H | typ. 5 % | ||||||
Reverse polarity protection | reverse polarity protected | |||||||
Short-circuit protection | yes | |||||||
Suitable for 2:1 technology | yes , Reverse polarity protection diode not required | |||||||
Current consumption | ||||||||
| ||||||||
Time delay before availability | tv | ≤ 1 ms | ||||||
Switching state indicator | LED, yellow | |||||||
Valve status indicator | LED, yellow can be switched off by of DB1 |
MTTFd | 834 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % |
Standard conformity | |||||||||||
|
IECEx approval | |||||||||||
| |||||||||||
ATEX approval | |||||||||||
| |||||||||||
CCC approval | |||||||||||
| |||||||||||
NEPSI approval | |||||||||||
|
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) | |
Storage temperature | -40 ... 100 °C (-40 ... 212 °F) |
Connection (system side) | screw terminals | ||||||||||
Core cross section (system side) | up to 2.5 mm2 | ||||||||||
Connection (valve side) | screw terminals | ||||||||||
Core cross section (valve side) | up to 2.5 mm2 | ||||||||||
Housing material | PBT | ||||||||||
Sensing face | PBT | ||||||||||
Mass | 91 g | ||||||||||
Tightening torque, fastening screws | ≤ 0.3 Nm | ||||||||||
Dimensions | |||||||||||
| |||||||||||
Note | Installation in housing |
Use in the hazardous area | see instruction manuals |