Select Your Country

Go to global website

ICE1-16DIO-G60L-V1D Fieldbus module

Key Benefits at a Glance

  • Multiprotocol-compatible
  • M12 power connector
  • Sturdy metallic housing
  • Web-based configuration
  • 16 digital inputs/outputs can be configured

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
PROFINET interface
EtherNet/IP™ interface
EtherCAT® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of ICE1-16DIO-G60L-V1D

Ethernet IO module with 16 configurable digital inputs/outputs
UL File NumberE223772
LED indicationsee manual
Rotary switchSetting the fieldbus protocol
Rated operating voltageUe18 ... 30 V
Nominal voltage24 V DC
Current consumption120 mA
Current loading capacityMax. 2 x 16 A per module
(Loop-through current via L-coded power supply)
Total current: max. 9 A per module
Interface typeIndustrial Ethernet
Physical M12, D-coded
ProtocolPROFINET IO with media redundancy protocol (MRP)
EtherNet/IP with Device Level Ring (DLR)
EtherCAT®
Transfer rate10/100 Mbps
Number/Type16 digital inputs/outputs, configurable
Inputs: 2-, 3-, 4-wire PNP, DC, supply from US
Outputs: 2-wire PNP, DC, supply from UL
No galvanic isolation between US and UL
short-circuit protected
Sensor supplymax. 500 mA per port (X1 - X8) via US
Output currentIemax. 2 A per channel / 4 A per port (X1 - X8) via UL
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-6-2:2005, EN 61000-6-4:2007+A1:2011
Degree of protectionEN 60529:2000
Emitted interferenceEN 61000-6-4:2007+A1:2011
Noise immunityEN 61000-6-2:2005
Shock resistanceEN 61131-2:2004
Ambient temperature-20 ... 70 °C (-4 ... 158 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Cold start temperature-40 °C (-40 °F)
Relative humiditymax. 95 %
Altitude0 ... 2000 m
Shock and impact resistance50 g, 11 ms, all axes
Vibration resistance15 g at 5 - 500 Hz
Pollution degree3
Contact elementsPA
Degree of protectionIP65 / IP67 / IP69K
ConnectionPower Supply M12, L-coded
Fieldbus M12, D-coded
Inputs M12, A-coded
Material
ContactsCuSn, gold-plated
CuNi, gold-plated
HousingDiecast zinc
SealFKM
Mass500 g
Tightening torque, fastening screws1 Nm
Tightening torque, cable gland0.6 Nm
Dimensions
Height200 mm
Width59.6 mm
Length21 mm
Construction typeField housing
Tightening torque of clamping screws0.5 Nm
General Notes