Select Your Country
Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
DatasheetClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsSoftwareRelated Products
Technical data of PMI120-F90-IU-IO-V15
Switching element function | Analog current or voltage output, programmable | |
Object distance | 0.5 ... 3 mm , recommended: 1.5 mm | |
Measuring range | 0 ... 120 mm | |
Linearity range | 1 ... 119 mm |
Operating voltage | UB | 12 ... 30 V DC (13 ... 30 V when analog voltage output is parameterized) |
Reverse polarity protection | reverse polarity protected | |
Linearity error | within measuring range: ± 0.8 mm within linearity range: ± 0.4 mm | |
Repeat accuracy | R | ± 0.1 mm |
Resolution | 50 µm | |
Temperature drift | ± 0.5 mm (-25 °C ... 70 °C) | |
No-load supply current | I0 | ≤ 40 mA |
Operating voltage indicator | LED green |
MTTFd | 271 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % |
LED S3 | Damping element in the configured analog measuring range | |
LED STATUS | Status display LED, green/red (Power on, communication/error, missing damping element) |
Interface type | IO-Link (via C/Q = Pin 4) | |
IO-Link revision | 1.1 | |
Device profile | Smart Sensor | |
Device ID | 0x200401 (2098177) | |
Transfer rate | COM2 (38.4 kBit/s) | |
Value range | 0000h ... 9600h | |
Min. cycle time | 2.3 ms | |
Process data width | Process data input: 16 Bit Process data output: none | |
SIO mode support | yes | |
Compatible master port type | A |
Output type | current output 4-20 mA voltage output 0 - 5 V DC 0 ... 10 V DC , programmable | |
Load resistor | current output: ≤ 400 Ω voltage output: ≥ 1000 Ω | |
Short-circuit protection | voltage output: current limit |
Standard conformity | |||||
|
UL approval | cULus Listed, Class 2 Power Source, Type 1 enclosure | |
Marine approval | DNVGL TAA00001V2 |
Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) |
Connection type | 5-pin, M12 x 1 connector | ||||||||||
Degree of protection | IP67 / IP69K | ||||||||||
Material | |||||||||||
| |||||||||||
Mass | 113 g | ||||||||||
Dimensions | |||||||||||
|