Select Your Country
HiC2441 SMART Universal Barrier
Key Benefits at a Glance
- 1-channel isolated barrier
- 24 V DC supply (bus powered)
- Analog input, digital input,
analog output, digital output - No configuration required, device is self-adapting
- HART transparency
- Low power dissipation
- 3-way isolation
- Up to SIL 2 acc. to IEC/EN 61508
Show more


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
Technical data of HiC2441
Signal type | Universal |
Safety Integrity Level (SIL) | SIL 2 | |
Systematic capability (SC) | SC 2 |
Connection | SL1: 1a, 1b(-); 2a, 2b(+) | |
Rated voltage | Ur | 19 ... 30 V DC bus powered via Termination Board |
Ripple | ≤ 10 % | |
Rated current | Ir | ≤ 30 mA |
Power consumption | ≤ 700 mW |
Suitable field devices | 2-wire SMART transmitters, current sources | |
Signal | 0/4 ... 20 mA , limited to approx. 40 mA (depends on control system) , reverse polarity protected | |
Field circuit | SL2: 5a(+), 5b(-) (2-wire SMART transmitter) SL2: 5a(+), 1b(-) (2-wire SMART transmitter with current source) | |
Voltage drop | approx. 4 V (current source) | |
Control circuit | SL1: 8a(+), 7a(-) | |
Supply voltage | min. 16 V at 20 mA (2-wire SMART transmitter) | |
Voltage | 15 ... 30 V | |
Signal | 0/4 ... 20 mA , sink mode , working voltage 15 ... 30 V | |
Ripple | 20 mV rms |
Suitable field devices | I/P converters (positioner), on-site-displays | |
Signal | 0/4 ... 20 mA | |
Field circuit | SL2: 5a(+), 5b(-) | |
Load | 0 ... 650 Ω | |
Voltage | ≥ 13 V at 20 mA | |
Ripple | 20 mV rms | |
Control circuit | SL1: 8a(+), 7a(-) | |
Voltage | 12 ... 30 V | |
Signal | 0/4 ... 20 mA | |
Line fault detection | > 100 kΩ at max. 30 V, with field wiring open |
Field circuit | SL2: 5a(+), 1a(-) (NAMUR sensor) SL2: 5a(+), 5b(-) (dry contact) | |
Suitable field devices | NAMUR sensors according to IEC/EN 60947-5-6, dry contacts | |
Signal | 0.1 ... 9 mA , sink mode | |
Open loop voltage | approx. 10 V DC , 1 kΩ series resistance | |
Signal | 0.1 ... 9 mA | |
Control circuit | SL1: 8a(+), 7a(-) | |
Voltage | 13 ... 30 V |
Field circuit | SL2: 5a(+), 5b(-) | |
Suitable field devices | Solenoid Valve , audible alarm , visual alarm | |
Drive capability | 12 V / 40 mA at 300 Ω load | |
Internal resistor | Ri | min. 240 Ω |
Current | Ie | 40 mA |
Voltage | Ue | 12 V |
Current limit | Imax | 45 mA |
Open loop voltage | Us | approx. 22 V |
Control circuit | SL1: 8a(+), 7a(-) | |
Voltage | 1-signal: 19 ... 30 V DC 0-signal: 0 ... 5 V DC | |
Current | 1-signal: 0 ... 45 mA, depending on the output load 0-signal: < 0.1 mA, independent of the output load | |
Power dissipation | 1.1 W at 24 V, 300 Ω load (digital output) |
Deviation | at 20 °C (68 °F) ≤ ±20 µA incl. linearity, hysteresis and supply fluctuations at 4 ... 20 mA (analog input, analog output) ≤ ±60 µA incl. linearity, hysteresis and supply fluctuations at 0 ... 45 mA (digital output) | ||||
| |||||
Switching frequency | ≤ 500 Hz with 50 % duty cycle (digital input, NAMUR sensor) ≤ 5 Hz (digital input, dry contact) ≤ 20 Hz (digital output) | ||||
Frequency range | HART: bandwidth by 0.5 Vpp signal and/or 1 mApp signal 950 ... 2500 Hz (analog input, analog output) | ||||
Settling time | ≤ 20 ms (analog input, analog output) ≤ 1 ms (digital input, NAMUR sensor) | ||||
Reaction time | ≤ 5 ms , turn-on/turn-off time (digital output) |
Control/power supply | basic insulation according to IEC/EN 61010-1, rated insulation voltage 60 Veff |
Display elements | LED | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
|
Electromagnetic compatibility | NE 21:2012 For further information see system description. | |
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | IEC 61010-1:2010 | |
Input | EN 60947-5-6:2000 |
Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) Observe the temperature range limited by derating, see section derating. | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | 95 % non-condensing |
Degree of protection | IP20 | ||||||||||
Mass | approx. 105 g | ||||||||||
Dimensions | 12.5 x 106 x 128 mm (0.5 x 4.2 x 5.1 inch) (W x H x D) | ||||||||||
| |||||||||||
Mounting | on termination board | ||||||||||
Coding | pin 1 and 4 trimmed For further information see system description. |
EU-type examination certificate | TÜV 14 ATEX 153522 X | ||||||||||||||||||||||
| |||||||||||||||||||||||
Supply | |||||||||||||||||||||||
| |||||||||||||||||||||||
Equipment | SL2: 5a(+), 5b(-) | ||||||||||||||||||||||
| |||||||||||||||||||||||
Equipment | SL2: 5a(+), 1b(-) | ||||||||||||||||||||||
| |||||||||||||||||||||||
Equipment | SL2: 5a(+), 1a(-) | ||||||||||||||||||||||
| |||||||||||||||||||||||
Certificate | TÜV 14 ATEX 153523 X | ||||||||||||||||||||||
| |||||||||||||||||||||||
Galvanic isolation | |||||||||||||||||||||||
| |||||||||||||||||||||||
Directive conformity | |||||||||||||||||||||||
|
UL approval | E106378 | |||||||
| ||||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related News and Applications
Read more on news and applications related to this product.