Select Your Country

Go to global website

CFP.I.SP LED Contact Module Ex e, 1 Pole, Base-mounted

Key Benefits at a Glance

  • Contact block 1x NO
  • Component for approprately certified Ex e enclosures
  • Mounting on enclosure base
  • DIN rail mountable
  • Ex de certified
  • Polyamide

Show more

Approval
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of CFP.I.SP

Operating voltage20 ... 250 V AC
Operating current10 A max.
Power consumption1 W
Terminal capacity2.5 mm2
Terminal torque0.8 Nm
FunctionIlluminated pushbutton module
Contact configuration1x NO
Usage categoryAC15: 20 ... 250 V AC - 10 A
DC13: 20 ... 24 V DC - 1 A
Number of poles1
Degree of protectionIP20
Material
HousingPolyamide (PA)
Mass72 g
Mechanical life300000 switching operations
Dimensions
External dimension (A)63 mm
External dimension (B)33.4 mm
External dimension (C)47 mm
Mounting holes distance (G)52 mm
DIN mounting rail receptacle (G3)35.6 mm
Mounting holes distance (H)18 mm
Mounting holes diameter (J)4.2 mm
Thickness of mounting brackets (N)8 mm
Total length (L)82 mm
Mountingbase-mounted DIN rail mounting
Service temperature-40 ... 85 °C (-40 ... 185 °F)
EU-type examination certificateCML 16 ATEX 3339U
MarkingEx-Hexagon II 2 G
Ex de IIC Gb
IECEx approvalIECEx CML 16.0114U
Degree of protectionEN 60529
Usage categoryIEC / EN 60947
CE marking0102
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Enclosure typeLR* GR.CS*
General Notes