Select Your Country

Go to global website

CFP.H.SP LED Contact Module Ex e, 1 Pole, Cover-mounted

Key Benefits at a Glance

  • Contact block 1x NC
  • Component for approprately certified Ex e enclosures
  • Mounting on enclosure cover
  • Ex de certified
  • Polyamide

Show more

Approval
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of CFP.H.SP

Operating voltage20 ... 250 V AC
Operating current10 A max.
Power consumption1 W
Terminal capacity2.5 mm2
Terminal torque0.8 Nm
FunctionIlluminated pushbutton module
Contact configuration1x NC
Usage categoryAC15: 20 ... 250 V AC - 10 A
DC13: 20 ... 24 V DC - 1 A
Number of poles1
Degree of protectionIP20
Material
HousingPolyamide (PA)
Mass82 g
Mechanical life300000 switching operations
Dimensions
External dimension (A)54 mm
External dimension (B)37 mm
External dimension (C)63 mm
Total length (L)88 mm
Mountingcover-mounted via actuator head
Service temperature-40 ... 85 °C (-40 ... 185 °F)
EU-type examination certificateCML 16 ATEX 3339U
MarkingEx-Hexagon II 2 G
Ex de IIC Gb
IECEx approvalIECEx CML 16.0114U
Degree of protectionEN 60529
Usage categoryIEC / EN 60947
CE marking0102
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Enclosure typeSR.CS*
General Notes