Select Your Country
Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- FR
- JA
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsSoftwareRelated Products
Technical data of ICE1-8IOL-G30L-V1D
Ethernet IO-Link module with 8 inputs/outputs |
UL File Number | E223772 |
MTTF | 604 a |
LED indication | see manual | |
Rotary switch | Setting the fieldbus protocol |
Rated operating voltage | Ue | 18 ... 30 V |
Nominal voltage | 24 V DC | |
Current consumption | typ. 180 mA | |
Current loading capacity | Max. 2 x 16 A per module (Loop-through current via L-coded power supply) Total current: max. 9 A per module | |
Galvanic isolation | between US and UL |
Interface type | Industrial Ethernet | |
Physical | M12, D-coded | |
Protocol | PROFINET IO with media redundancy protocol (MRP) EtherNet/IP with Device Level Ring (DLR) | |
Transfer rate | 10/100 Mbps |
Number/Type | 4 x IO-Link Class A (X1 - X4) 4 x IO-Link Class B (X5 - X8) configurable as: max. 8 IO-Link and 4 digital inputs max. 12 digital inputs max. 8 digital outputs and 4 digital inputs short-circuit protected | |
Sensor supply | max. 500 mA per port (X1 - X8) via L+ (pin 1) | |
Output current | Ie | max. 500 mA per port (X1 - X8) Via C/Q (pin 4) In addition, a maximum of 2 A per port (X5 – X8) Via UAux (pin 2) |
Electromagnetic compatibility | |||||
|
Degree of protection | EN 60529:2000 | |
Fieldbus standard | Type 1 according to IEC 61131-2 | |
Emitted interference | EN 61000-6-4:2007+A1:2011 | |
Noise immunity | EN 61000-6-2:2005 | |
Shock resistance | EN 61131-2:2004 |
Ambient temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Cold start temperature | -40 °C (-40 °F) | |
Relative humidity | max. 95 % | |
Altitude | 0 ... 2000 m | |
Shock and impact resistance | 50 g, 11 ms, all axes | |
Vibration resistance | 15 g at 5 - 500 Hz | |
Pollution degree | 3 |
Contact elements | PA | ||||||||||
Degree of protection | IP65 / IP67 / IP69K | ||||||||||
Connection | Power Supply M12, L-coded Fieldbus M12, D-coded Inputs/Outputs M12, A-coded | ||||||||||
Material | |||||||||||
| |||||||||||
Mass | 480 g | ||||||||||
Tightening torque, fastening screws | 1 Nm | ||||||||||
Tightening torque, cable gland | max. 0.5 Nm | ||||||||||
Dimensions | |||||||||||
| |||||||||||
Construction type | Field housing | ||||||||||
Tightening torque of clamping screws | 0.5 Nm |
Related News and Applications
Read more on news and applications related to this product.