Select Your Country
VLM350-F280-R4-1002 Laser light sensor
Key Benefits at a Glance
- Comparison of up to 32 height profiles
- Evaluation frequency 30 Hz
- Output of X/Z offset
- Intelligent exposure time control
- Laser class 1, eyesafe
- Data Matrix control codes for parameterization
Show more




Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsSoftwareRelated Products
Technical data of VLM350-F280-R4-1002
Laser light sensor for profile matching; Comparison of up to 32 height profiles; Output of X/Z offset; Resolution: 752 x 480 pixel; Measuring range: X = 40 ... 160 mm, Z = 60 ... 350 mm; Scan rate: 30 s-1; 2 digital outputs; RS-485 interface |
Measuring range | X = 40 ... 160 mm ; Z = 60 ... 350 mm | |||||||||||||||||||
Light source | laser diode | |||||||||||||||||||
Light type | red laser + Integrated LED lightning red 650 nm | |||||||||||||||||||
Laser nominal ratings | ||||||||||||||||||||
| ||||||||||||||||||||
Scan rate | 30 s-1 | |||||||||||||||||||
Evaluation frequency | 30 Hz | |||||||||||||||||||
Resolution | X>0.44 mm; Z>0.4 mm at 60 mm distanc X>1.1 mm; Z>1.1 mm at 200 mm distanc X>1.9 mm; Z>2.5 mm at 350 mm distanc |
MTTFd | 20 a | |
Mission Time (TM) | 10 a | |
Diagnostic Coverage (DC) | 0 % |
Operation indicator | LED green | |
Diagnostics indicator | LED yellow / red | |
Function indicator | Trigger: LED yellow ; object detected : LED red / green | |
Control elements | 2 push-buttons |
Operating voltage | UB | 24 V ± 20 % , PELV |
No-load supply current | I0 | max. 250 mA |
Power consumption | P0 | max. 6 W , Outputs without load |
Interface type | RS 485 interface | |
Physical | Switchable terminal resistor | |
Protocol | binary code | |
Transfer rate | 38400 ... 230400 Bit/s |
Input voltage | 24 V | |
Number/Type | External triggering + 1 Input | |
Switching threshold | low: < 2.5 V, high: > 8 V |
Number/Type | 2 digital outputs | |
Switching type | PNP | |
Switching voltage | 24 V | |
Switching current | 150 mA each output |
Standard conformity | |||||||||||||||||
|
UL approval | cULus Listed, Type 1 enclosure | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Approvals | CE |
Operating temperature | -20 ... 45 °C (-4 ... 113 °F) , (noncondensing; prevent icing on the lens!) | |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) |
Degree of protection | IP67 | ||||||||||
Connection | 8-pin, M12 x 1 connector ( supply + RS485 + Inputs/Outputs ) ; can be rotated 90° ; Grounding : Grounding clip for PCV system | ||||||||||
Material | |||||||||||
| |||||||||||
Mass | approx. 125 g | ||||||||||
Tightening torque, fastening screws | max. 2 Nm | ||||||||||
Dimensions | |||||||||||
|
Note | Security Instructions: - Read the operating instructions before attempting commissioning - Installation, connection and adjustments should only be undertaken by specialist personnel - Not a safety component in accordance with the EU Machinery Directive |
Related News and Applications
Read more on news and applications related to this product.