Select Your Country
KFD2-VR4-Ex1.26 Voltage Repeater
Key Benefits at a Glance
- 1-channel isolated barrier
- 24 V DC supply (Power Rail)
- Voltage input 0 V ... -20 V
- Vibration sensor inputs
- Voltage/current field supply
- Voltage output 0 V ... -20 V
- Up to SIL 2 acc. to IEC/EN 61508
Show more
Preferred Type



Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsRelated Products
Technical data of KFD2-VR4-Ex1.26
Signal type | Analog input |
Safety Integrity Level (SIL) | SIL 2 |
Connection | Power Rail or terminals 11+, 12- | |
Rated voltage | Ur | 19 ... 30 V DC |
Ripple | within the supply tolerance | |
Power dissipation | ≤ 1.2 W | |
Power consumption | ≤ 1.6 W |
Connection side | field side | |
Connection | terminals 4 (common), 1, 3 and 5 (supply -), 2 and 6 (signal -) | |
Input resistance | 10 kΩ terminals 4 (common), 6-/2- | |
Output current | terminals 4 (common), 5-: > 10 mA at -21 V or > 20 mA at -18 V terminals 4 (common), 1-: 5.3 mA ±0.4 mA at -10 V terminals 4 (common), 3-: 3.6 mA ±0.7 mA at -10 V, 20 °C (68 °F) | |
Transmission range | -20 ... 0 V |
Connection side | control side | |
Connection | terminals 7-, 8+ | |
Voltage | -20 ... 0 V | |
Load | ≥ 9 kΩ (3-wire sensor), ≥ 2 kΩ (2-wire sensor) | |
Output resistance | 24 Ω typ., 27 Ω maximum Since this is much less than the end-to-end resistance of a zener barrier, it may be necessary to specify a monitor intended for use without a barrier. Please follow the advice of the monitor manufacturer. |
Cut-off frequency | 10 kHz (-0,1 dB) 20 kHz (-1 dB) | |||||||
Deviation | DC transfer error (with 10 kΩ load) < 10mV | |||||||
| ||||||||
Time delay relative to input | 7.1 ±0.3 µs | |||||||
Ripple | in 200 kHz bandwidth < 20 mVrms in 20 kHz bandwidth < 3 mVrms |
Output/power supply | functional insulation, rated insulation voltage 50 V AC |
Display elements | LED | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
|
Electromagnetic compatibility | NE 21:2017 EN IEC 61326-3-2:2018 | |
Degree of protection | IEC 60529 | |
Protection against electrical shock | UL 61010-1 |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Degree of protection | IP20 | ||||||||||
Connection | screw terminals | ||||||||||
Mass | approx. 125 g | ||||||||||
Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2 | ||||||||||
| |||||||||||
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
EU-type examination certificate | BAS 02 ATEX 7206 | ||||||||||||||||
| |||||||||||||||||
Supply | |||||||||||||||||
| |||||||||||||||||
Output | |||||||||||||||||
| |||||||||||||||||
EU-type examination certificate | DMT 01 ATEX E 133 | ||||||||||||||||
| |||||||||||||||||
Certificate | TÜV 99 ATEX 1499 X | ||||||||||||||||
| |||||||||||||||||
Galvanic isolation | |||||||||||||||||
| |||||||||||||||||
Directive conformity | |||||||||||||||||
|
UL approval | ||||||||
| ||||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |