Select Your Country
KCD2-SCD-Ex1.ES SMART Current Driver
Key Benefits at a Glance
- 1-channel isolated barrier
- 24 V DC supply (Power Rail)
- Current output up to 650 Ω load
- HART-IP and valve positioner
- Line fault detection (LFD)
- Housing width 12.5 mm
- Up to SIL 3 acc. to IEC/EN 61508
Show more


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsRelated Products
Technical data of KCD2-SCD-Ex1.ES
Signal type | Analog output |
Safety Integrity Level (SIL) | SIL 3 |
Connection | Power Rail or terminals 9+, 10- | |
Rated voltage | Ur | 19 ... 30 V DC |
Ripple | ≤ 10 % | |
Rated current | Ir | ≤ 33 mA at 24 V |
Power dissipation | ≤ 700 mW at 20 mA and 500 Ω load | |
Power consumption | ≤ 800 mW |
Connection side | control side | |
Connection | terminals 5-, 6+ | |
Input signal | 4 ... 20 mA , limited to approx. 25 mA | |
Input voltage | open loop voltage of the control system < 30 V, in line fault mode < 60 V | |
Voltage drop | approx. 6 V at 20 mA | |
Input resistance | > 100 kΩ, with field wiring open or < 50 Ω |
Connection side | field side | |
Connection | terminals 1+, 2- | |
Voltage | ≥ 13 V at 20 mA | |
Current | 4 ... 20 mA | |
Load | 100 ... 650 Ω | |
Ripple | 20 mV rms | |
Line fault detection | field wiring open or < 50 Ω and test current < 2 mA |
Deviation | at 20 °C (68 °F), 4 ... 20 mA < 0.1 % of full scale, incl. non-linearity and hysteresis | ||||
| |||||
Frequency range | field side into the control side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB) control side into the field side: bandwidth with 1 mApp signal 0 ... 3 kHz (-3 dB) | ||||
Rise time | 10 to 90 % ≤ 10 ms |
Input/Output | basic insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Input/power supply | basic insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Output/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff |
Display elements | LEDs | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
|
Electromagnetic compatibility | NE 21:2017 EN 61326-3-2:2018 | |
Degree of protection | IEC 60529 | |
Protection against electrical shock | UL 61010-1:2012 |
Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) |
Degree of protection | IP20 | |
Connection | screw terminals | |
Mass | approx. 100 g | |
Dimensions | 12.5 x 124 x 114 mm (0.5 x 4.9 x 4.5 inch) (W x H x D) , housing type A2 | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
EU-type examination certificate | CESI 20 ATEX 016 X | ||||||||||||||||
| |||||||||||||||||
Supply | |||||||||||||||||
| |||||||||||||||||
Equipment | terminals 1+, 2- | ||||||||||||||||
| |||||||||||||||||
Certificate | CESI 20 ATEX 017 X | ||||||||||||||||
| |||||||||||||||||
Galvanic isolation | |||||||||||||||||
| |||||||||||||||||
Directive conformity | |||||||||||||||||
|
UL approval | E106378 | |||||||
| ||||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |