Select Your Country
HiC2031ES SMART Current Driver
Key Benefits at a Glance
- 1-channel isolated barrier
- 24 V DC supply (bus powered)
- Current output up to 650 Ω load
- HART-IP and valve positioner
- Low power dissipation
- Line fault detection (LFD)
- Up to SIL 3 acc. to IEC/EN 61508
Show more


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
Technical data of HiC2031ES
Signal type | Analog output |
Safety Integrity Level (SIL) | SIL 3 |
Connection | SL1: 1a(-), 1b(-); 2a(+), 2b(+) | |
Rated voltage | Ur | 19 ... 30 V DC bus powered via Termination Board |
Ripple | ≤ 10 % | |
Rated current | Ir | ≤ 33 mA at 24 V |
Power dissipation | ≤ 700 mW at 20 mA and 500 Ω load | |
Power consumption | ≤ 800 mW |
Connection side | control side | |
Connection | SL1: 8a(+), 7a(-) | |
Input signal | 4 ... 20 mA , limited to approx. 25 mA | |
Input voltage | open loop voltage of the control system < 30 V | |
Voltage drop | approx. 6 V at 20 mA | |
Input resistance | > 100 kΩ, with field wiring open or < 50 Ω |
Connection side | field side | |
Connection | SL2: 5a(+), 5b(-) | |
Voltage | ≥ 13 V at 20 mA | |
Current | 4 ... 20 mA | |
Load | 100 ... 650 Ω | |
Ripple | 20 mV rms | |
Line fault detection | field wiring open or < 50 Ω and test current < 2 mA |
Connection | SL1: 6b | |
Output type | open collector transistor (internal fault bus) |
Deviation | at 20 °C (68 °F), 4 ... 20 mA < 0.1 % of full scale, incl. non-linearity and hysteresis | ||||
| |||||
Frequency range | field side into the control side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB) control side into the field side: bandwidth with 1 mApp signal 0 ... 3 kHz (-3 dB) | ||||
Rise time | 10 to 90 % ≤ 10 ms |
Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Input/power supply | basic insulation according to IEC/EN 61010-1, rated insulation voltage 60 Veff | |
Output/power supply | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V |
Display elements | LEDs | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
|
Electromagnetic compatibility | NE 21:2017 EN 61326-3-2:2018 For further information see system description. | |
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | UL 61010-1:2012 |
Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) |
Degree of protection | IP20 | ||||||||||
Mass | approx. 100 g | ||||||||||
Dimensions | 12.5 x 106 x 128 mm (0.5 x 4.2 x 5.1 inch) (W x H x D) | ||||||||||
| |||||||||||
Mounting | on termination board | ||||||||||
Coding | pin 1 and 3 trimmed For further information see system description. |
EU-type examination certificate | CESI 20 ATEX 007 X | ||||||||||||||||
| |||||||||||||||||
Supply | |||||||||||||||||
| |||||||||||||||||
Equipment | SL2: 5a(+), 5b(-) | ||||||||||||||||
| |||||||||||||||||
Certificate | CESI 20 ATEX 008 X | ||||||||||||||||
| |||||||||||||||||
Directive conformity | |||||||||||||||||
|
UL approval | E106378 | |||||||
| ||||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related News and Applications
Read more on news and applications related to this product.