Select Your Country

Go to global website

IUT-F190-B40-2V1D-FR2-02 RFID read/write device

Key Benefits at a Glance

  • Compact, high-performance UHF RFID read/write device for medium detection ranges
  • Rugged housing for harsh industrial environments
  • Switchable antenna polarization and multi-tag reading
  • Clearly visible LED status indicator
  • Integrated 2-port switch enables line or ring topology
  • Simple operation and configuration via integrated web server
  • OPC UA Server and AutoID Companion Specification enable standardized communication
  • Easy integration into IT systems via REST API

Show more

Product Compliance: USA - FCC
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of IUT-F190-B40-2V1D-FR2-02

UHF RFID read/write device, USA, Canada and Mexico
Operating frequency902 MHz … 928 MHz: USA, Canada, Mexico
Other countries available on request
Emitted power3 … 1250 mW EIRP adjustable
UL File NumberE468231
MTBF55 a (Operation at +40 °C)
LED greenPower on
LED yellowRead/write operation successful
LED blueTransmission mode
LED Link/Trafficgreen: network connection
yellow: flashes in rhythm with the transmitted data
Rated operating voltageUe20 ... 30 V DC , PELV
Ripple≤ 10 % at 30 V DC
Current consumption≤ 500 mA
Power consumptionP0≤ 10 W
Surge protectioncategory 2
Physical Ethernet
ProtocolHTTP (REST API)
OPC UA (AutoID Companion Specification)
EtherNet/IP
PROFINET IO
Transfer rate10 MBit/s or 100 MBit/s
Physical Ethernet
ProtocolHTTP (REST API)
OPC UA (AutoID Companion Specification)
EtherNet/IP
PROFINET IO
Transfer rate10 MBit/s or 100 MBit/s
Degree of protectionEN 60529
RFIDISO/IEC 18000-63
FCC approvalThis device complies with part 15 of the FCC rules. Operation is subject to the following two conditions:
(1) This device may not cause harmful interference, and
(2) This device must accept any interference received, including interference that may cause undesired operation.
Caution:
Changes or modifications not expressly approved by the party responsible for compliance could void the user's authority to operate the equipment.
IC approvalThis device complies with Industry Canada licence-exempt RSS standard(s) and with part 15 of the FCC Rules. Operation is subject to the following two conditions:
(1) this device may not cause interference, and
(2) this device must accept any interference, including interference that may cause undesired operation of the device.

Le présent appareil est conforme aux CNR d'Industrie Canada applicables aux appareils radio exempts de licence. L'exploitation est autorisée aux deux conditions suivantes :
(1) l'appareil ne doit pas produire de brouillage, et
(2) l'utilisateur de l'appareil doit accepter tout brouillage radioélectrique subi, même si le brouillage est susceptible d'en compromettre le fonctionnement.
IFT approval
CertificatePEPEIU23-25034
Radio approvalUSA: Contains FCC IREIURF190
Canada: Contains 7037A-IURF190
ClassificationEnvironmental condition A (controlled environment)
Ambient temperature-20 ... 70 °C (-4 ... 158 °F) (Operation with nontransmission periods, adjustable)
-20 ... 50 °C (-4 ... 122 °F) (Continuous transmission mode)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Pollution degree2
Degree of protectionIP67
ConnectionPower supply: M12 connector
Protective earth: M4 earthing screw
Ethernet: M12 plug connection
Material
HousingPA 6.6
Basediecast aluminum
Mass820 g
Dimensions
Height63 mm
Width112 mm
Length114 mm
General Notes