Isolated Barriers of the H-System

The H-System consists of isolation barriers for signals from or into potentially explosive areas with galvanic isolation which are mounted on a termination board. The termination boards are mounted in the control cabinet on a 35 mm DIN rail. The signal loop between field and control side is closed by plugging in the module. The H-System is an efficient solution in medium-sized to large systems in combination with process control systems.
The H-System offers useful benefits:
No expensive and manual individual wiring thanks to fixed wiring
- Fast and safe connection to the process control system
Less effort for planning and wiring, installation and commissioning, documentation
- High availability thanks to diagnostic function and fault monitoring in modules and terminati-on boards
- German
- Spanish
- English
- Italian
Brochures | Language | File Type | File Size | Download |
---|---|---|---|---|
Product information - HiC2422—the Universal Device for Analog Applications in Process Automation | en | PDF | 394 KB | |
Product Information - K-DUCT Profile Rail with Integrated Cable Duct Optimizes Installation | en | PDF | 290 KB |
Others | Language | File Type | File Size | Download |
---|---|---|---|---|
Product Overview - Linecard H-System | en | PDF | 341 KB | |
Linecard - K-System | en | PDF | 343 KB | |
Linecard - K-System | en | PDF | 1 MB | |
Product Overview - KCD* dual channel solenoid driver | en | PDF | 507 KB | |
Image brochure - Explosion Protection | en | PDF | 5 MB | |
Product Overview - Interface Technology | en | PDF | 4 MB |