Connection Technology

As diverse as diverse automation applications may be, requirements placed on connection technology are just as complex. With the connection technology product portfolio, Pepperl+Fuchs offers a complete solution from a single source that meets the demanding environmental conditions in industrial communication. For the increasing expansion of Ethernet and the fully networked communication from the control level down to the sensor-actuator level, users receive the appropriate connection components. The portfolio ranges from data connectors and SFP transceivers to different raw cable variants.
- English
- Portuguese
- Italian
- Czech
- German
- Spanish
- Hungarian
- Polish
- Japanese
Brochures | Language | File Type | File Size | Download |
---|---|---|---|---|
Product Overview - Industrial Sensors, Systems and Communication | en | PDF | 3 MB | |
Product Information - Quick Select Product Guide - Industrial Sensors | en | PDF | 47 MB | |
Product Information - Mobile Equipment Connectivity Series | en | PDF | 2 MB |
Application reports | Language | File Type | File Size | Download |
---|---|---|---|---|
Application Report - Efficient Wiring Method for Control Cabinets | en | PDF | 896 KB | |
Application Report - High-Speed Code Reading in the Garment Logistics | en | PDF | 764 KB | |
Application Report - Connection Technology for Robotic Applications | en | PDF | 819 KB |
Others | Language | File Type | File Size | Download |
---|---|---|---|---|
Product Overview - Connectivity | en | PDF | 1 MB | |
Sensors for the Packaging Industry - Form/Fill/Seal, Cartoners, Case Packers (USA-English) | en | PDF | 2 MB | |
Sensor Technology for Metalforming (USA-English) | en | PDF | 2 MB |