Guided Level Radar

Measuring Principle
The system is based on the reflection of an electromagnetic pulse that is directed on a sensor rod/ cable and reflected by filling material. The electronics integrated into the sensor determines the filling state from the echo time of the pulse and shows this in the display.
The electromagnetic pulse is sent out, reflected on the filling material and received again. The echo time of the pulse is proportional to the distance from the surface of the medium. The measurement procedure and the accuracy of the measurement are independent of pressure, temperature, vapor, dust, foam, viscosity, conductivity and pH value.
Operation Mode
This continuous level measurement for liquids and bulk solids is based on the propagation time measurement of microwave pulses according to the principle of time domain reflectometry (TDR), which are guided along a rod or a rope.
A high-frequency pulse is guided along a single conductor, the sensor rod, and reflected by the medium surface. The interface electronics determines the level of the bulk material from the propagation time of the pulse. To a great extent the measuring principle is independent of process influences such as pressure, temperature or moving surfaces.
- German
- English
Application reports | Language | File Type | File Size | Download |
---|---|---|---|---|
Application Report - Reliable Level Measurement with Explosion Protection | en | PDF | 214 KB |
Others | Language | File Type | File Size | Download |
---|---|---|---|---|
Level Measurement - Vibration and Guided Microwave (USA English) | en | PDF | 2 MB | |
Product information Pulscon LTC | en | PDF | 267 KB |