Inductive Sensors

Pepperl+Fuchs provides an extensive range of inductive proximity sensors, delivering versatile application possibilities for various industries. Featuring an array of housing designs, diverse materials, and numerous output signals, these sensors come with global certifications and cutting-edge technologies. A selection of more than 6,000 sensors offers unparalleled flexibility when it comes to choosing the optimum sensor solution.
The portfolio encompasses both cylindrical and cube-style standard inductive sensors, along with highly specialized sensors that meet every challenge and operate effectively in any environmental condition.
- German
- Chinese
- English
- Japanese
- French
Brochures | Language | File Type | File Size | Download |
---|---|---|---|---|
Product information - Inductive and Capacitive Sensors Overview | en | PDF | 5 MB | |
Product Information - VariKont with Active Shielding Technology | en | PDF | 816 KB | |
Product Information - Perfection by Precision - Sensors for the Printing Industry | en | PDF | 16 MB | |
Product Overview - Inductive Positioning Systems | en | PDF | 1 MB | |
Product Overview - Reduction Factor 1 Sensors | en | PDF | 3 MB | |
Product Overview - Reduction Factor 1 Sensors | en | PDF | 1 MB | |
Product Information - Quick Select Product Guide - Industrial Sensors | en | PDF | 47 MB |
Application reports | Language | File Type | File Size | Download |
---|---|---|---|---|
Application Report - Functional Safety in Direction Detection for AGV Control Systems | en | PDF | 251 KB | |
Application Report - Pilot Hole Position Verification in Metal Forming | en | PDF | 2 MB |