Event Cameras

The event camera (IP65/- 30° to + 50°C) continuously records the last 60 seconds of the video stream. It provides a 24/7 live view of your application as well as an internal ring buffer to capture a video recording 60 seconds before and after a trigger event. Digital hardware input allows simple integration for event recording and improved error analysis. Full HMI integration is possible thanks to REST API.
At a Glance
- Event-driven video recordings up to 60 s before and after the trigger signal—for simple remote diagnosis or automatic documentation.
- Fast analysis: recording of relevant situations with timestamp and individual additional text.
- Easy integration into IT systems via REST API and to standard HMI displays with RTSP
- Flexible use due to large viewing area, high operating temperature range and IP65 degree of protection
- High efficiency: reduced network load through optimized local data storage.
- German
- English
Brochures | Language | File Type | File Size | Download |
---|---|---|---|---|
VOC Industrial Event Camera | en | PDF | 628 KB |
Application reports | Language | File Type | File Size | Download |
---|---|---|---|---|
Application Report - Reliable Monitoring of Cartoning Machines | en | PDF | 2 MB | |
Application Report - Industrial Event Camera VOC Monitors Automaed High-Bay Warehouses | en | PDF | 358 KB |