Wireless Sensor Nodes

WILSEN.valve: Smart Position Detection on Valves
Specially developed for applications in process technology and water management, the WILSEN.valve LoRaWAN sensor solution is used to detect valve positions. It combines signal reliability with simple operation and high flexibility: different types and variants of energy-optimized and correspondingly battery-saving NAMUR and 2-wire low-power DC sensors, such as inductive single or double sensors, can be connected to the central unit via standardized M12 connections. In addition to the valve status, the WILSEN.valve also transmits diagnostic data and fault states such as short circuits or lead breakages. Pepperl+Fuchs also offers a ready-made mounting solution (in accordance with EN-ISO5211) for adapting the system to most valves and fittings on the market. This includes mounting brackets, adapter plates, and complete mounting sets.
Typical Applications
Valve position feedback and end position monitoring of manual valves and manual lever valves in process plants or water management systems

WILSEN.node: Smart Object Presence Detection
The WILSEN.node is the universal all-rounder among the LoRa-based M+O sensors from Pepperl+Fuchs and enables the presence of a wide variety of objects to be detected. For this purpose, a wide range of different types of main sensors can be connected to the two M12 connections on the front. These include energy-optimized inductive and capacitive sensors as well as other NAMUR or 2-wire low-power DC sensors of various types (e.g., float switches or vibration limit switches). This makes the WILSEN.node an excellent solution for many types of retrofit scenarios. Like the WILSEN.valve, the WILSEN.node also transmits diagnostic data or fault states such as lead breakage or short circuit in addition to the actual measurement information.
Typical Applications
Monitoring the closing status of manhole covers, transformer houses, barn doors, or pasture gates
- German
- English
Application reports | Language | File Type | File Size | Download |
---|---|---|---|---|
Application Report - Wirelessly Networked Tank Farms | en | PDF | 736 KB | |
Application Report - Autonomous Sensor Unit for Automated Material Provision | en | PDF | 470 KB | |
Application Report - Outdoor Monitoring of Gas Limit Values | en | PDF | 158 KB | |
Application Report - Smart Position Feedback from Hand Lever Valves | en | PDF | 322 KB |
Others | Language | File Type | File Size | Download |
---|---|---|---|---|
Product Overview - WILSEN Sensors for Intelligent Applications | en | PDF | 3 MB |