Select Your Country

Go to global website

OMR50M-R1000-SSI-V1V1B Distance sensor

Key Benefits at a Glance

  • Maximum measurement accuracy
  • Switchable SSI/RS-422 interface
  • Red laser as the light emitter
  • Display and keypad for parameter settings
  • Compact and space-saving design

Show more

Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Warning
SSI interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of OMR50M-R1000-SSI-V1V1B

Distance sensor for positioning tasks accurate to the millimeter, PRT, measuring range up to 50 m, SSI/RS-422 interface, M12 plug
Measuring range0.3 ... 50 m
Reference targetREF-500MMx500MM (Foil reflector 500 mm x 500 mm)
REF-250MMx250MM (Film reflector 250 mm x 250 mm)
Light sourcelaser diode
Light typemodulated visible red light
Laser nominal ratings
NoteLASER LIGHT , DO NOT STARE INTO BEAM
Laser class1
Wave length660 nm
Beam divergence< 5 mrad
Pulse length5 ns
Repetition rate300 kHz
max. pulse energy< 2 nJ
Measuring methodPulse Ranging Technology (PRT)
Max. Motion velocity15 m/s
Diameter of the light spot< 25 cm at 50 m
Ambient light limit> 80000 Lux
Resolution0.1 mm , adjustable
Temperature influence0.03 mm/K
MTTFd> 100 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Function indicator6 LEDs
Control elementsControl panel (4 membrane keys) for setting parameters
Parameterization indicatorIlluminated display for displaying measured values and parameterization
Operating voltageUB10 ... 30 V DC
No-load supply currentI0625 mA (10 V) ... 250 mA (24 V) ... 220 mA (30 V)
Time delay before availabilitytv< 1 s
Interface typeSSI
Monoflop time20 µs
Clock frequency0.1 ... 1 MHz
Interface typeRS-422
Read out rate4.8 ... 115.2 kBit/s
Input/output type2 inputs/outputs, independent configuration, short-circuit protected, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA , resistive load
Voltage dropUd≤ 1.5 V DC
Product standardEN 60947-5-2
Laser safetyEN 60825-1:2014
Measured value output1 ms
Average data age3 ms , 6 ms , 12 ms , 25 ms , adjustable
Absolute accuracytyp. ± 2.5 mm
Repeat accuracy< 1 mm
Protection classIII (rated insulation voltage 50 V)
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
FDA approvalIEC 60825-1:2014 Complies with 21 CFR 1040.10 and 1040.11 except for conformance with IEC 60825-1 Ed. 3 as described in Laser Notice 56, dated May 8, 2019.
Ambient temperature-10 ... 60 °C (14 ... 140 °F)
Storage temperature-40 ... 75 °C (-40 ... 167 °F)
Relative humidity95 % , no moisture condensation
Degree of protectionIP67
Connection4-pin, M12x1 connector, A-coded (supply) ,
5-pin, M12x1 connector, B-coded (SSI)
Material
HousingABS / PC
Optical facePMMA , hard coated
Massapprox. 300 g
Dimensions
Height106.6 mm
Width55 mm
Depth80.6 mm
General Notes