Key Benefits at a Glance
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Ex-MP4 a, Non-Contact Temperature Meter for Zone 1 |
Measuring range | |||||
| |||||
Laser class | 2 |
Display | |||||
|
Battery type | 1 x 9V alkaline battery according to IEC 6LR61, type-tested |
Distance to measuring spot size | 8:1 (D:S) | |
Measuring spot marking | Laser | |
Infrared range | 7 ... 18 µm | |
Emissivity adjustment | fixed at 0.95 |
Accuracy | -18 °C … -1 °C ±3 °C, -1 °C … +400 °C ±2 % or ±2 °C of reading - whichever is greater | |
Response time | 500 ms | |
Repeat accuracy | ±2 % of reading or ±2 °C - whichever is greater |
Ambient temperature | 0 ... 50 °C (32 ... 122 °F) | |
Storage temperature | -20 ... 65 °C (-4 ... 149 °F) , without batteries | |
Relative humidity | 10-95% at 30 °C (non-condensing) |
Mass | approx. 200 g | ||||
Dimensions | |||||
|
EU-type examination certificate | EPS 10 ATEX 1 242 X | ||||
|
UKCA approval | ||||||||
|
Scope of delivery | Ex-MP4 a Battery Leather grip Hand strap Documentation |
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Categories | Description | Status |
---|---|---|
Technisch erforderlich | Diese Cookies und Skripte sind für die Bedienung der Website wichtig. | |
Analytics | We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it. | |
Marketing | These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content. |