Select Your Country
OBR1000-R2-E0-P Retroreflective sensor
Key Benefits at a Glance
- Ultra-small housing design
- 45° cable outlet for maximum mounting freedom under extremely tight space constraints
- Integrated polarization filter allows the detection of reflective objects
- Extremely long detection range paves the way for new applications
Preferred Type







Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- ZH
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsRelated Products
Technical data of OBR1000-R2-E0-P
Retroreflective sensor for standard applications, miniature design, polarization filter, 1000 mm detection range, red light, dark on, NPN output, 2 m fixed cable |
Effective detection range | 0 ... 1 m | |
Reflector distance | 40 ... 1000 mm | |
Threshold detection range | 1.4 m | |
Reference target | H40 reflector | |
Light source | LED | |
Light type | modulated visible red light , 630 nm | |
Polarization filter | yes | |
Angle deviation | approx. 2 ° | |
Diameter of the light spot | approx. 60 mm at a distance of 800 mm | |
Opening angle | approx. 2 ° | |
Optical face | frontal | |
Ambient light limit | EN 60947-5-2 : 30000 Lux |
MTTFd | 800 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % |
Operation indicator | LED green, statically lit Power on , short-circuit : LED green flashing (approx. 4 Hz) | |
Function indicator | LED yellow: lights up when receiving the light beam ; flashes when falling short of the operating reserve; OFF when light beam is interrupted |
Operating voltage | UB | 10 ... 30 V DC , class 2 |
No-load supply current | I0 | < 10 mA |
Test input | Test of switching function at 0 V |
Switching type | NO contact / dark-on | |
Signal output | 1 NPN output, short-circuit protected, reverse polarity protected, open collector | |
Switching voltage | max. 30 V DC | |
Switching current | max. 50 mA | |
Voltage drop | Ud | ≤ 1.5 V DC |
Switching frequency | f | approx. 800 Hz |
Response time | 600 µs |
Product standard | EN 60947-5-2 |
UL approval | cULus Recognized, Class 2 Power Source | |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) | |
Storage temperature | -30 ... 70 °C (-22 ... 158 °F) |
Degree of protection | IP67 | ||||||||||
Connection | 2 m fixed cable | ||||||||||
Material | |||||||||||
| |||||||||||
Installation | Fixing screws , 2 x M2 allen head screws included with delivery | ||||||||||
Mass | approx. 20 g | ||||||||||
Dimensions | |||||||||||
| |||||||||||
Cable length | 2 m |