Select Your Country

Go to global website

M-LB-4222.M Protection Module for Surge Protection Barrier

Key Benefits at a Glance

  • Protection module for 2 signal lines
  • Nominal voltage 12 V
  • Protection module for non-grounded signal lines
  • Max. surge current (8/20 µs) 20 kA
  • Uninterruptable operation (auto reset)
  • Status indication
  • Mounting on base module, pluggable
  • Up to SIL 3 acc. to IEC/EN 61508

Show more

Approval
Product Compliance: USA - cULus
Product Compliance: Europe – CE
Product Compliance: China – CCC
Approval
Functional Safety: Safety Integrity Level - 3
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of M-LB-4222.M

Number of protected signal lines2
Topologynon-grounded
Safety Integrity Level (SIL)SIL 3
Connectionvia base module
Leakage current< 30 µA bei Uc , line-line
< 10 nA bei Uc , line-earth
Nominal voltage12 V
Maximum continuous operating voltageUc10.6 V AC and 15 V DC
Nominal load currentIL0.75 A at 70 °C (158 °F)
Series resistance1 Ω per line
Impulse discharge current (10/350 µs)Iimp1.5 kA per line
Nominal discharge current (8/20 µs)In5 kA per line
Max. surge current (8/20 µs)Imax20 kA
Total discharge current (8/20 µs)Itotal10 kA
Voltage protection levelUpmax. 32 V line-line for nominal discharge current In
max. 600 V line-earth for nominal discharge current In
Impulse reset time< 30 ms
Cut-off frequencyfG2.6 MHz , line-line
Display elementsstatus display
operating state (green)
fault indication (red)
Degree of protectionIEC 60529:2013
Functional safetyIEC/EN 61508:2010
Surge protective devices for low voltageEN 61643-21:2001+A1:2009+A2:2013
IEC 61643-21:2001+A1:2008+A2:2012
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Relative humiditymax. 95 % , without condensation
Corrosion resistanceacc. to ISA-S71.04, severity level G3
Degree of protectionIP20
Connectionvia base module
Material
HousingPolyamide PA 6.6
Massapprox. 14 g
Dimensions6 x 45 x 54 mm (0.24 x 1.77 x 2.15 inch) (W x H x D)
Height45 mm
Width6 mm
Depth54 mm
Mountingpluggable in base module for mounting on 35 mm DIN mounting rail
CertificateTÜV 22 ATEX 8881 X
MarkingEx-Hexagon II 3G Ex ec IIC T4 Gc
Temperature classT4 for ambient temperature ≤ 80 °C
Directive conformity
Directive 2014/34/EUEN 60079-0:2018 , EN IEC 60079-7:2015+A1:2018
UL approvalE501704
IECEx approval
IECEx certificateIECEx TUR 22.0051X
IECEx markingEx ec IIC T4 Gc
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
General Notes