Select Your Country
HiDMux2700 HART Multiplexer
Key Benefits at a Glance
- 32-channel
- 24 V DC supply
- HART field device input (revision 5 to 7)
- RS-485 interface
- Up to SIL 3 acc. to IEC/EN 61508
Show more
Preferred Type



Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
DatasheetFunctionClassificationProduct DocumentationDesign / SimulationApprovalsSoftwareRelated Products
Technical data of HiDMux2700
HART Multiplexer |
Safety Integrity Level (SIL) | SIL 3 |
Connection | SL1: 1a, 1b(-); 2a, 2b(+) | |
Rated voltage | Ur | 20.4 ... 30 V DC via Termination Board |
Rated current | Ir | 28 mA at 24 V , RS-485, quiescent current |
Power dissipation | 0.7 W at 24 V |
Number of channels | 32 | |
Conformity | HART field device input (revision 5 to 7) | |
Signal range | 0.12 Vpp < signal < 1.5 Vpp | |
Leakage current | < 3 µA at -20 ... 85 °C (-4 ... 185 °F) | |
Terminating resistor | external 230 ... 500 Ω standard (up to 1000 Ω possible) | |
Output voltage | ≥ 400 mV ss (with the terminator resistance specified above) | |
Output resistance | 100 Ω or smaller, capacitive coupling | |
DC isolation | dual capacitor each channel | |
Common mode voltage | up to 30 V | |
Input impedance | > 5 kΩ , according to HART specification | |
Input voltage range | 0.12 ... 1.5 V ss | |
Common mode voltage | max. 30 V | |
Differential mode clamping | ± 5.2 V , for transient or AC signals | |
Common mode clamping | ± 10 V , for transient or AC signals | |
Carrier detect level | signal > 0.12 Vpp, carrier detection activated signal < 0.08 Vpp, carrier detection not activated | |
Transmit amplitude | 200 Ω load, 0.43 Vpp < signal < 0.49 Vpp 500 Ω load, 1.1 Vpp < signal < 1.2 Vpp | |
Device type | DC isolated bus device | |
Impedance | high impedance | |
Data link type | HART primary and secondary | |
Field multi point support | option available upon request |
Transfer rate | 9600 MBit/s, 19200 MBit/s or 38400 MBit/s, selectable via switch | |
Address | 1 ... 31 , adjustable via DIP switch | |
Type | RS-485 , differential pair and grounding | |
Topology | multi point, primary module/secondary module connection |
Interface/power supply | 500 Vrms | |
Interface/field channels | 1000 Veff | |
Power supply/field channels | 1000 Veff |
Display elements | LEDs LED PWR ON (power supply), one green LED LED HART TX (HART transmission), one yellow LED LED FAULT (lead fault), one red LED | |
Control elements | DIP switches at the housing side for: - secondary module address - baud rate - test mode on/off | |
Configuration | via DIP switches | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
|
Electromagnetic compatibility | NE 21:2012 For further information see system description. | |
Degree of protection | IEC 60529:2001 |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | 5 ... 95 %, noncondensing |
Degree of protection | IP20 | |
Mass | approx. 140 g | |
Dimensions | 18 x 114 x 130 mm (0.7 x 4.5 x 5.1 inch) (W x H x D) | |
Mounting | on termination board |
Certificate | CML 17 ATEX 3337X | ||||
| |||||
Directive conformity | |||||
|
CSA approval | ||||||||
| ||||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |