Select Your Country

Go to global website

NBB20-U1-A2-M Inductive sensor

Key Benefits at a Glance

  • Sensor head bidirectional and rotatable
  • 20 mm flush
  • E1-Type approval
  • Extended temperature range
    -40 ... +85 °C
  • 4 LEDs indicator for 360° visibility

Show more

Approval
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Approval
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBB20-U1-A2-M

Switching functioncomplementary
Output typePNP
Rated operating distancesn20 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 16.2 mm
Actual operating distancesr18 ... 22 mm typ. 20 mm
Reduction factor rAl 0.34
Reduction factor rCu 0.32
Reduction factor r304 0.77
Reduction factor rSt37 1
Reduction factor rBrass 0.43
Output type4-wire
Operating voltageUB10 ... 60 V DC
Switching frequencyf0 ... 200 Hz
HysteresisHtyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2 V
Operating currentIL0 ... 200 mA
Off-state currentIr0 ... 0.5 mA
No-load supply currentI0≤ 20 mA
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
MTTFd680 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed, General Purpose
CCC approvalCertified by China Compulsory Certification (CCC)
E1 Type approval10R-04
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typescrew terminals
Information for connectionA maximum of two conductors with the same core cross section may be mounted on one terminal connection!
tightening torque 1.2 Nm + 10 %
Core cross sectionup to 2.5 mm2
Minimum core cross-sectionwithout wire end ferrules 0.5 mm2 , with connector sleeves 0.34 mm2
Maximum core cross-sectionwithout wire end ferrules 2.5 mm2 , with connector sleeves 1.5 mm2
Housing materialPA/metal with epoxy powder coating
Sensing facePA-GF35
Housing baseplastic
Degree of protectionIP68 / IP69K
Mass225 g
Dimensions
Height40 mm
Width40 mm
Length118 mm
NoteTightening torque: 1.8 Nm (housing)
General Notes