Select Your Country
Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsSoftwareRelated Products
Technical data of OPC120P-F201-B17
Optical Print Inspector, reading of Data Matrix codes, PROFINET, speeds up to 10 m/sec, polarization filter |
Light type | Integrated LED lightning (white) | ||||||||||
Polarization filter | yes | ||||||||||
Symbologies | Data Matrix | ||||||||||
Read distance | 70 ... 180 mm Nominal distance: 120 mm | ||||||||||
Reading field | Minimum read field: 28 mm x 45 mm Read field at nominal distance: 45 mm x 70 mm Maximum read field: 65 mm x 105 mm | ||||||||||
Modul size | Minimum module size: 0.2 mm | ||||||||||
Evaluation frequency | up to 50 Hz | ||||||||||
Target velocity | triggered max. 10 m/s | ||||||||||
Data Matrix | |||||||||||
|
Camera | ||||||||||||||
|
MTTFd | 40.5 a | |
Mission Time (TM) | 8 a | |
Diagnostic Coverage (DC) | 0 % |
LED indication | 7 LEDs (communication, alignment aid, status information) |
Operating voltage | UB | 24 V DC ± 15% , PELV |
No-load supply current | I0 | max. 300 mA |
Power consumption | P0 | 6 W |
Interface type | 100 BASE-TX | |
Protocol | PROFINET IO Real-Time (RT) Conformance class A | |
Transfer rate | 100 MBit/s |
Interface type | USB Service |
Input voltage | to be applied externally 24 V ± 15% PELV | |
Number/Type | Trigger | |
Input current | approx. 10 mA at 24 V DC | |
Switching threshold | low: < 10 V, high: > 15 V | |
Cable length | max. 30 m |
Switching type | PNP | |
Switching voltage | to be applied externally 24 V ± 15 % PELV | |
Switching current | 100 mA each output | |
Cable length | max. 30 m |
Standard conformity | ||||||||||||||
|
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Approvals | CE |
Ambient temperature | 0 ... 45 °C (32 ... 113 °F) | |
Storage temperature | -20 ... 85 °C (-4 ... 185 °F) | |
Relative humidity | 90 % , noncondensing |
Degree of protection | IP67 | ||||||||||
Connection | 8-pin, M12x1 connector, standard (supply+IO) , 4-pin, M12x1 socket, D-coded (LAN) , 4-pin, M12x1 socket, D-coded (LAN) | ||||||||||
Material | |||||||||||
| |||||||||||
Installation | 4 x M6 threading | ||||||||||
Mass | approx. 200 g | ||||||||||
Dimensions | |||||||||||
|