All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Passage speed | v | ≤ 12.5 m/s |
Measuring length | max. 314.5 m | |
Free tolerances to code rail | horizontal: 31 mm ( ± 15.5 mm ) vertical: 28 mm ( ± 14 mm ) | |
Resolution | ± 0.4 mm (1,250 positions/m) |
MTTFd | 172 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % |
LED green | PROFINET link To: PROFINET connection OK | |
LED yellow | PROFINET RX/TX Flashing: data transfer | |
LED red | PROFINET communication To: communication error | |
LED red/green | Status indication Green: code rail detected, normal function Red: system error Flashing red: no code rail detected |
Operating voltage | UB | 10 ... 30 V DC |
Power consumption | P0 | 6 W |
Interface type | 100 BASE-TX | |
Data output code | binary code | |
Protocol | PROFINET IO Real-Time (RT) Conformance class B | |
Transfer rate | 100 MBit/s |
Emitted interference | EN 61000-6-4:2007+A1:2011 | |
Noise immunity | EN 61000-6-2:2005 | |
Shock resistance | EN 60068-2-27:2009 | |
Vibration resistance | EN 60068-2-6:2008 |
CSA approval | cCSAus Certified, General Purpose Class 2 power source | |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Operating temperature | 0 ... 60 °C (32 ... 140 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | 90 % , noncondensing |
Connection type | 8-pin, M12 x 1 connector socket, Y-coded | ||||||||||
Cable gland | Max. tightening torque of the cap nut: ≤ 0.4 Nm | ||||||||||
Degree of protection | IP54 | ||||||||||
Material | |||||||||||
| |||||||||||
Mass | 500 g | ||||||||||
Dimensions | |||||||||||
|
Ordering information | Mounting plate included with delivery |
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Categories | Description | Status |
---|---|---|
Technisch erforderlich | Diese Cookies und Skripte sind für die Bedienung der Website wichtig. | |
Analytics | We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it. | |
Marketing | These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content. |