Select Your Country
FB4205B3 HART Output Isolator
Key Benefits at a Glance
- 4-channel
- Outputs Ex ia
- Installation in suitable enclosures in Zone 1
- Module can be exchanged under voltage (hot swap)
- Analog output module for 0/4 mA ... 20 mA
- HART communication via field bus or service bus
- Simulation mode for service operations (forcing)
- Line fault detection (LFD): one LED per channel
- Permanently self-monitoring
Show more


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovals
Technical data of FB4205B3
Occupied slots | 2 |
Connection | backplane bus | |
Rated voltage | Ur | 12 V DC , only in connection with the power supplies FB92** |
Power dissipation | 1.5 W | |
Power consumption | 3 W |
Connection | backplane bus | |
Interface | manufacturer-specific bus to standard com unit |
HART communication | yes | |
HART secondary variable | no |
Number of channels | 4 | ||||||||||
Suitable field devices | |||||||||||
| |||||||||||
Connection | terminals 1+, 2-; 3+, 4-; 5+, 6-; 7+, 8- | ||||||||||
Current | 0 ... 20 mA short-circuit protected | ||||||||||
Line fault detection | can be switched on/off for each channel via configuration tool , configurable via configuration tool | ||||||||||
| |||||||||||
Load | max. 750 Ω at 20 mA | ||||||||||
HART communication | yes | ||||||||||
HART secondary variable | yes | ||||||||||
Watchdog | within 0.5 s the device goes in safe state, e.g. after loss of communication |
Deviation | ||||||||
| ||||||||
Resolution | 12 Bit (0 ... 26 mA) | |||||||
Refresh time | approx. 100 ms (4 channels) |
LED indication | Power LED (P) green: supply Diagnostic LED (I) red: module fault , red flashing: communication error , white: fixed parameter set (parameters from com unit are ignored) , white flashing: requests parameters from com unit Status LED (1-4) red: line fault (lead breakage or short circuit) | |
Coding | optional mechanical coding via front socket |
Electromagnetic compatibility | |||||
|
Electromagnetic compatibility | NE 21:2007 | |
Degree of protection | IEC 60529:2000 | |
Environmental test | EN 60068-2-14:2009 | |
Shock resistance | EN 60068-2-27:2009 | |
Vibration resistance | EN 60068-2-6:2008 | |
Damaging gas | EN 60068-2-42:2003 | |
Relative humidity | EN 60068-2-78:2001 |
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | 95 % non-condensing | |
Shock resistance | shock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18 | |
Vibration resistance | frequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance | |
Damaging gas | designed for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3 |
Degree of protection | IP20 (module) , a separate housing is required acc. to the system description | |
Connection | removable front connector with screw flange (accessory) wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2) | |
Mass | approx. 750 g | |
Dimensions | 57 x 107 x 132 mm (2.2 x 4.2 x 5.2 inch) |
EU-type examination certificate | Presafe 19 ATEX 14057U | ||||||||||
| |||||||||||
Supply | |||||||||||
| |||||||||||
Input | Ex ia | ||||||||||
Output | Ex ia | ||||||||||
| |||||||||||
Galvanic isolation | |||||||||||
| |||||||||||
Directive conformity | |||||||||||
|
ATEX approval | Presafe 19 ATEX 14057U | ||||
IECEx approval | IECEx PRE 19.0012U | ||||
|
System information | The module has to be mounted in appropriate backplanes and housings (FB92**) in Zone 1, 2, 21, 22 or outside hazardous areas (gas or dust). Here, observe the corresponding EC-type examination certificate. | |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |