Select Your Country

Go to global website

BDRV-1MBNS.K01 Breather Drain, Metal

Key Benefits at a Glance

  • Ex eb and Ex tb certified
  • Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Brass nickel-plated
  • Thread M20
  • Seal silicone
  • Packaging unit: 1 piece, kit with accessories

Show more

Approval
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of BDRV-1MBNS.K01

Thread typemetric ISO pitch 1.5 mm
Thread size (TD)M20
Degree of protectionIP66
Material
Finishinherent color silver
Breather drainbrass, nickel-plated
O-Ringsilicone
Mass
Individual componentapprox. 57 g
Packing unitapprox. 65 g
Dimensions
Width across corners (D2)27.5 mm
Outer diameter (DO)17 mm
Length outside enclosure (H)16 mm
Width across flats (SW1)25 mm
Width across flats (SW2)25 mm
Thread length (TL)15 mm
Total length (L)31 mm
Tightening torque
Nut torque at enclosure (SW1)2 Nm
Nut torque 2 (SW2)2 Nm
Ambient temperature-60 ... 85 °C (-76 ... 185 °F)
washer gasket: -50 ... 80 °C (-58 ... 176 °F)
EU-type examination certificateIMQ 13 ATEX 030X
MarkingEx-Hexagon II 2 GD
Ex eb IIC Gb
Ex tb IIIC Db
UL approval
cULusE350312 tested to UL 508A
E350312 tested to CSA C22.2



IECEx approvalIECEx IMQ 14.0003X
UKCA approvalCML 21 UKEX 3475X
Degree of protectionEN 60079-0
Delivery quantity1
Scope of deliveryBreather Drain, Metal
washer gasket
locknut
Brief instructions

Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
General Notes