Select Your Country
PS1000-A9-24.40 Power Supply
Key Benefits at a Glance
- 380 V AC to 480 V AC wide-range inputs
- Output 24 V DC, 40 A, 960 W, 3-phase
- Housing width 110 mm
- Efficiency up to 95.3 %
- Minimal inrush current surge
- Shutdown input
- Remote control for ON/OFF
- DC OK relay contact
- Current sharing for parallel use
Show more


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovals
Technical data of PS1000-A9-24.40
Efficiency | 95.3 % at 3 x 400 V AC 95.2 % at 3 x 480 V AC | |
Power dissipation | 47.3 W at 3 x 400 V AC 48.4 W at 3 x 480 V AC |
Voltage range | 3x 380 ... 480 V AC (-15 %/+20 %), 50 ... 60 Hz (±6 %) | |
Current | 1.65 A at 3 x 400 V AC 1.35 A at 3 x 480 V AC for lower output currents see technical information | |
Inrush current | 4.5 A peak at 3 x 400 V AC, temperature-independent 4.5 A peak at 3 x 480 V AC , temperature-independent | |
Capacity factor | 0.88 at 3 x 400 V AC 0.9 at 3 x 480 V AC | |
Remote control | terminals 15, 16 remote control for ON/OFF and shutdown input |
Rated voltage | Ur | 24 V DC |
Voltage range | 24 ... 28 V DC factory setting: 24.1 V | |
Rated current | Ir | 40 A |
Current | continuous: 40 ... 34.3 A short-term up to 4 s: 60 ... 51.5 A linear power derating see technical information | |
Power | 960 W | |
Ripple | max. 100 mV pp | |
Hold-up time | 25 ms at 3 x 400 V AC 25 ms at 3 x 480 V AC | |
Overload behavior | constant current mode | |
Short-circuit current | typ. 46 A continuous, load impedance < 10 mΩ | |
Voltage limitation | typ. 30.5 V DC max. 32 V DC |
Connection | terminals 13, 14 | |
Output type | relay contact DC OK - contact is closed if the output voltage is > 90 % of the adjusted output voltage | |
Contact loading | max. 60 V DC/0.3 A ; 30 V DC/1 A ; 30 V AC/0.5 A resistive load min. 1 mA at 5 V DC |
Input/Output | SELV/PELV |
Display elements | LED green: status DC OK - LED lights up if the output voltage is > 90 % of the adjusted output voltage LED red: overload - LED lights up if the output voltage is < 90 % of the adjusted output voltage or in case of short circuit - flashes if the shutdown has been activated or if the device has shut down due to overtemperature | |
Control elements | potentiometer , plug-in jumper | |
Configuration | setting of the output voltage via potentiometer setting of the operating mode - plug-in jumper plugged in: "parallel use" operating mode - plug-in jumper not plugged in: "single use" operating mode setting of the shutdown input: - plug-in jumper plugged in: device switches off |
Electromagnetic compatibility | |||||
| |||||
Low voltage | |||||
| |||||
RoHS | |||||
|
Degree of protection | EN 60529 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-6 |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) , see technical information | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | 5 ... 95 %, noncondensing | |
Shock resistance | 15 g , 6 ms or 10 g , 11 ms | |
Vibration resistance | 2 ... 17.8 Hz : ± 1.6 mm , 17.8 ... 500 Hz : 1 g |
Housing material | aluminum alloy , galvanized steel | |||||||||||||
Degree of protection | IP20 | |||||||||||||
Connection | ||||||||||||||
| ||||||||||||||
Mass | approx. 1500 g | |||||||||||||
Dimensions | 110 x 124 x 127 mm (W x H x D) , without DIN mounting rail | |||||||||||||
| ||||||||||||||
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
UL approval | E223176 |
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |