Select Your Country

Go to global website

PS1000-D2-24.20.RM Redundancy Module

Key Benefits at a Glance

  • 24 V DC to 28 V DC input
  • 2 inputs with 1 output
  • Output 24 V DC, 20 A
  • Housing width 32 mm
  • Built-in decoupling mosfets for 1+1 and N+1 redundancy
  • Automatic load sharing
  • Reverse input polarity protection
  • Easy wiring: distribution terminal for negative pole included
  • Redundancy status indicator
  • Suitable for Zone 2/Div. 2 mounting

Show more

Approval
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of PS1000-D2-24.20.RM

Voltage dropinput to output
0.1 ... 0.5 V at input 2 x 5 A
0.2 ... 0.5 V at input 2 x 10 A
0.24 ... 0.5 V at input 2 x 12 A
load share dependent
Power dissipation1.7 W no load
2.6 ... 4.7 W at input 2 x 5 A
5.6 ... 8.7 W at input 2 x 10 A
Rated voltageUr24 ... 28 V
Voltage range18 ... 35 V DC
Current2 x 12 A at ambient temperature < 45 °C (113 °F)
2 x 10 A at ambient temperature 70 °C (158 °F)
2x 17 mA for max. 5 s
for lower output currents see technical information
Voltage range24 ... 28 V DC
Current24 A at ambient temperature < 45 °C (113 °F)
20 A at ambient temperature < 70 °C (158 °F)
32.5 A for max. 5 s
max. 26 A in overload or short circuit mode (voltage < 6 V DC)
Connectionterminals 13, 14 : relay contact load share
terminals 23, 24 : relay contact redundancy
Output typerelay contact load share
- contact is closed if the adjustment of the output voltages are sufficient
- contact is open if an even load share does not occur and readjustment of the output voltage is required
relay contact redundancy
- contact is closed if no fault is detected
- contact is open if one or both input voltages are below 22 V DC or above 30 V DC
- contact is open if the output current is higher than the adjusted value of the output current
- contact is open if an internal defect of the device is detected
Contact loadingmax. 60 V DC/0.3 A ; 30 V DC/1 A ; 30 V AC/0.5 A resistive load
min. 1 mA at 5 V DC
Input/OutputSELV/PELV
Display elementsLED green: output status
- LED lights up if the output current is smaller than the adjusted value of the output current
LEDs green: load share status
- LEDs indicate the load share status between the two power supplies
LED green: redundancy status
- LED lights up if no fault is detected
- LED flashes if one ore both input values are below 22 V or above 30 V
- LED flashes if the output current is higher than the adjusted value of the output current
- LED flashes if an internal defect is detected
Control elementsrotary switch
Configurationsetting of the output current via rotary switch
- switch setting to 5 A in combination with two 5A power supplies (1+1 redundancy)
- switch setting to 10 A in combination with two 10A power supplies (1+1 redundancy)
- switch setting to 20 A for N+1 redundant systems
Electromagnetic compatibility
Directive 2014/30/EUIEC/EN 61000-6-1 , IEC/EN 61000-6-2 , IEC/EN 61000-6-3 , IEC/EN 61000-6-4
Low voltage
Directive 2014/35/EUEN 61010-1
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000:2019
Degree of protectionEN 60529
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient temperature-40 ... 70 °C (-40 ... 158 °F) , see technical information
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity5 ... 95 %, noncondensing
Shock resistance20 g , 11 ms or 30 g , 6 ms
Vibration resistance2 ... 17.8 Hz : ± 1.6 mm , 17.8 ... 500 Hz : 2 g
Housing materialaluminum alloy , galvanized steel
Degree of protectionIP20
Connection
Input/Outputscrew terminals
conductor cross section: max. 6 mm2 (AWG 20-10)
cable diameter: max. 2.8 mm, wire end ferrules included
stripped insulation length: 7 mm
tightening torque: max. 0.8 Nm
Relay contact outputspring terminals
conductor cross section: max. 1.5 mm2 (AWG 24-16)
cable diameter: max. 1.6 mm, wire end ferrules included
stripped insulation length: 7 mm
Massapprox. 310 g  
Dimensions32 x 124 x 117 mm (W x H x D) , without DIN mounting rail
Height124 mm
Width32 mm
Depth117 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
ATEX approval
ATEX certificateEPS 11 ATEX 1 312 X
ATEX markingEx-Hexagon II 3G Ex ec nC II T4 Gc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-7:2016 , EN 60079-15:2010
UL approvalE223176
IECEx approval
IECEx certificateIECEx EPS 20.0057X
IECEx markingEx ec nC IIC T4 Gc
StandardsIEC 60079-0:2011 , IEC 60079-7:2015 , IEC 60079-15:2010
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
General Notes