Select Your Country

Go to global website

PS1000-D2-24.40.RM Redundancy Module

Key Benefits at a Glance

  • 12 V DC to 28 V DC input
  • 2 inputs with 1 output
  • Output 24 V DC, 40 A
  • Housing width 36 mm
  • Built-in decoupling mosfets for 1+1 and N+1 redundancy
  • Only 72 mV voltage drop at 20 A output current
  • Only 1.7 W loss at 2 x 10 A and 5.9 W at 2 x 20 A input current
  • Reverse input polarity protection
  • Suitable for Zone 2/Div. 2 mounting

Show more

Approval
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of PS1000-D2-24.40.RM

Voltage dropinput to output
72 mV at input 2 x 10 A
140 mV at input 2 x 20 A
Power dissipation0.23 W no load
1.7 W at input 2 x 10 A
5.9 W at input 2 x 20 A
Rated voltageUr12 ... 28 V
Voltage range8.4 ... 36.4 V DC
Current2 x 20 A at ambient temperature < 60 °C (140 °F)
2 x 15 A at ambient temperature 70 °C (158 °F)
2 x 20 ... 32.5 A for up to 5 s
for lower output currents see technical information
Voltage range12 ... 28 V DC
Current40 A at ambient temperature < 60 °C (140 °F)
30 A at ambient temperature < 70 °C (158 °F)
65 A for up to 5 s
max. 26 A in overload or short circuit mode (voltage < 6 V DC)
Input/OutputSELV/PELV
Electromagnetic compatibility
Directive 2014/30/EUIEC/EN 61000-6-1 , IEC/EN 61000-6-2 , IEC/EN 61000-6-3 , IEC/EN 61000-6-4
Low voltage
Directive 2014/35/EUEN 61010-1
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000:2019
Degree of protectionEN 60529
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient temperature-25 ... 70 °C (-13 ... 158 °F) , see technical information
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity5 ... 95 %, noncondensing
Shock resistance20 g , 11 ms or 30 g , 6 ms
Vibration resistance2 ... 17.8 Hz : ± 1.6 mm , 17.8 ... 500 Hz : 2 g
Corrosion resistanceIEC 60068-2-60, Method 4
ISA-71.04, severity level G3
Housing materialaluminum alloy , galvanized steel
Degree of protectionIP20
Connection
Inputscrew terminals
conductor cross section: max. 6 mm2 (AWG 20-10)
cable diameter: max. 2.8 mm, wire end ferrules included
stripped insulation length: 7 mm
tightening torque: recommendet 0.8 Nm
Outputscrew terminals
conductor cross section: max. 16 mm2 (AWG 22-8)
cable diameter: max. 5.2 mm, wire end ferrules included
stripped insulation length: 12 mm
tightening torque: recommendet 1.2 Nm
Massapprox. 280 g  
Dimensions36 x 124 x 127 mm (W x H x D) , without DIN mounting rail
Height124 mm
Width36 mm
Depth127 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
ATEX approval
ATEX certificateEPS 11 ATEX 1 312 X
ATEX markingEx-Hexagon II 3G Ex ec II T4 Gc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-7:2016 , EN 60079-15:2010
UL approvalE223176
IECEx approval
IECEx certificateIECEx EPS 20.0057X
IECEx markingEx ec IIC T4 Gc
StandardsIEC 60079-0:2011 , IEC 60079-7:2015 , IEC 60079-15:2010
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
General Notes