Select Your Country

Go to global website

PS1000-D2-24.10 DC/DC Converter

Key Benefits at a Glance

  • 24 V DC input
  • Isolated output 24 V DC, 10 A, 240 W
  • Housing width 42 mm
  • Efficiency up to 94.2 %
  • Minimal inrush current surge
  • Reverse input polarity protection
  • 20 % output power reserves

Show more

Product Compliance: USA - cULus
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of PS1000-D2-24.10

Efficiency94.2 %
Power dissipation14.8 W
Rated voltageUr24 V DC
Voltage range18 ... 35 V DC
Current10.5 mA at 24 V DC
Inrush current6 A peak at ambient temperature 25 °C (77 °F)
Voltage range24 ... 28 V DC
factory setting: 24.1 V
Rated currentIr10 A
Current12 ... 10.3 A at ambient temperature < 45 °C (113 °F)
10 ... 8.6 A at ambient temperature 60 °C (140 °F)
7.5 ... 6.4 A at ambient temperature 70 °C (158 °F)
linear power derating see technical information
Power240 W
Ripplemax. 50 mV pp
Hold-up time4 ms at 24 V DC
Short-circuit currentmax. 15 A
Input/OutputSELV/PELV
Display elementsLED green: status DC OK
- LED lights up if the output voltage is > 21 V
Control elementspotentiometer
Configurationsetting of the output voltage via potentiometer
Electromagnetic compatibility
Directive 2014/30/EUIEC/EN 61000-6-1 , IEC/EN 61000-6-2 , IEC/EN 61000-6-3 , IEC/EN 61000-6-4
Low voltage
Directive 2014/35/EUEN 61010-1
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000:2019
Degree of protectionEN 60529
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient temperature-25 ... 70 °C (-13 ... 158 °F) , see technical information
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity5 ... 95 %, noncondensing
Shock resistance20 g , 11 ms or 30 g , 6 ms
Vibration resistance2 ... 17.8 Hz : ± 1.6 mm , 17.8 ... 500 Hz : 2 g
Housing materialaluminum alloy , galvanized steel
Degree of protectionIP20
Connection
Input/Outputscrew terminals
conductor cross section: max. 6 mm2 (AWG 20-10)
cable diameter: max. 2.8 mm, wire end ferrules included
stripped insulation length: 7 mm
tightening torque: max. 1 Nm
Massapprox. 500 g  
Dimensions42 x 124 x 117 mm (W x H x D) , without DIN mounting rail
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
UL approvalE223176
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
General Notes