Foundation Fieldbus H1 Power Supplies

FieldConnex power supplies provide power to Foundation Fieldbus H1 field devices and enable communication between the field devices and the control system via one common type 'A' cable.
A standard feature is an overall passive design—such as the impedance circuits and very low power dissipation. This energy-efficient design leads to significant savings and efficiencies. More room in the cabinet and reduced requirements for cooling often removes the need for fans in the cabinet. The design provides for a very long service life of the electronics.
Power Hubs
The Power Hub consists of a motherboard and individual power supply modules. The modular design allows solutions with precise fit for different requirements for availability with redundancy and types of explosion protection selectable.
The motherboards enable simple and cost-effective wiring in the cabinet. Customized host connections enable efficient and error free connection to all host systems in process automation.
Basic Power Supplies
The basic power supplies provide power to single segments. The power supplies are built into 20 mm wide housings, which snap on the DIN-Rail or power rail. Through the power rail, they can be connected to redundant bulk power. They are ideal power supplies for small installations or test laboratory environments. The modules can be mounted flush with no spacing required.
- English
- German
Application reports | Language | File Type | File Size | Download |
---|---|---|---|---|
Application Report - Oilfield Exploration above the Polar Circle | en | PDF | 259 KB | |
Application Report - Systematic Monitoring of Control Cabinets | en | PDF | 199 KB |
Others | Language | File Type | File Size | Download |
---|---|---|---|---|
Junction Box Selection Guide for Fieldbus Infrastructure (USA English) | en | PDF | 3 MB |