Product Overviews for Hazardous Area Products and Solutions
Find an overview of all brochures, line cards and guides for products and solutions for hazardous areas.
Product Overview for Process Automation
This brochure gives a summarized review of our process automation products, technologies and services.Product Overview Explosion Protection
This product line card gives you a quick and clear overview of our explosion protection product portfolio.This brochure gives a summarized overview of our engineered solutions for measuring, controlling, switching, and distributing in explosion-hazardous areas.
Product Overview Interface Technology
Safety above All. Globally certified protection for people, plants, and the environment.Leading Interface Technology from Pepperl+Fuchs
Intelligent Space Saver. 2-channel solenoid drivers offer highest density at only 6 mm per channel.2-channel SMART Transmitter Power Supplies/Current Drivers KCD2-SCS*
Two Functions— One Device. Leading Interface Technology from Pepperl+Fuchs.K-System
Safety Above All. Globally certified protection for people, plants, and the environment. (Linecard)HiC2422—the Universal Device for Analog Applications
Dual Functionality. Two channels for maximum signal density in a small 12.5 mm housing.Safety Relays with Diagnostics
Driving technology. Ensuring reliability. Redefining safety. The Perfect Match for Process Industry’s RequirementsHiC2441 Universal Barrier
Enhancing project performance. Speeding up commissioning. Simplifying operation. The Universal Barrier offers complete flexibility and sets new standards by automatically adapting to virtually any type of field input signal and DCS/ESD system I/OH-System
Safety above All. Globally certified protection for people, plants, and the environmentK-DUCT Profile Rail with Integrated Cable Duct Optimizes Installation.
Space Efficiency. Highest packing density through optimal use of space.
FieldConnex® Fieldbus Infrastructure
Maximize transparency. Increase availability. Simplify fieldbus. Product Overview.Ethernet-APL Rail Field Switch—the Latest FieldConnex® Innovation
Shaping the Future. The world’s first switch that brings Ethernet into the field of process plants.
Remote I/O Solutions for Use in Zone 1 and Zone 2/Div. 2
Connecting Worlds. Go digital with all signals for control and optimization processes.
Product Overview for Enterprise Mobility
This brochure gives you a comprehensive overview of our Enterprise Mobility portfolio. Learn more about our solutions for mobile computing and communication, the mobile worker concept as well as customer services offered by Pepperl+Fuchs and its partners.Hazardous Rated Mobile Devices
This product line card gives you a brief overview of our mobile computing and communication portfolio as well as peripherals for use in hazardous areas up to Zone 1/21 Div. 1.MCC Linecard
More light. More safety. Perfect performance. Be first in your market— with trendsetting mobile products and solutions.Smart-Ex 03
Smart Digitalization. The power of Pepperl+Fuchs— certified and supported anywhere in the world.Tab-Ex® 04 Pro Tablet Series
The Key to Digitalization. Pioneering Technology for Mobile Workers in a 10", 5G Android Tablet.Tab-Ex® 03 Tablet Series
Built on Experience. The new Samsung-based tablet from ecom—the undisputed standard for mobile working.Pad-Ex® 01 P12—Windows® 11 Field Mobile Tablet & Desktop PC
Rugged. Mobile. Perfect! The new ultra-thin and lightweight tablet for use in hazardous areas.
HMI Systems that perfectly fit your application.
Insightful Solutions. VisuNet from Pepperl+Fuchs—Industrial Human Machine Interfaces for Process Automation.BTC22 and BTC24
Industrial Box Thin Clients. Advanced Thin Client Solutions from the Control Room to Hazardous Areas.VisuNet FLX—the New Modular HMI Platform for Use up to Zone 2/22 and Div. 2
Perfect Match. The one-in-a-million HMI system that perfectly fits your application.VisuNet RM Shell for Thin-Client Operator Stations
Next Generation. Maximum Security and New User Interface.VisuNet GXP—Up to Zone 1/21 Applications
Modular Lightweight. Tailored to meet the high demands of the life science industry.Industrial Box Thin Clients BTC22 and BTC24
Increased Performance. Cutting-Edge Thin Client Solution from the Control Room Down to Hazardous Areas.VisuNet HMIs for Operating and Visualizing Processes and MES
VisuNet monitors and workstations are purpose-built HMIs with industrial-rated components. They can be configured to the exact requirements of a wide variety of applications.
Surge Protection for Process Automation
Safe and Reliable. Powerful protection for plants, people, processes and the environment.
Global Purge and Pressurization Solutions
Reliable Everywhere. Trusted protection customized for your solutions.Global Purge and Pressurization Solutions
Reliable Everywhere. Proven protection meets modern technology.
(product line card)BEBCO EPS®6000 Series Type X/Ex pxbPurge and Pressurization System
Reliable, Intuitive,and Advanced for Dependable Protection.Bebco EPS® 6100 Series Purge and Pressurization System
Large-Enclosure Purge and Pressurization System for Zone 1. Specially designed for use with large motors, drives, compressors, and enclosures in hazardous areas, the 6100 series can purge enclosures larger than 13 m³ (460 ft³).
Series 6500 Purge and Pressurization System – Product Information
Flexible Protection for Highest Requirements. Specifically designed for Zone 1/21 locations, this innovative automatic system delivers all the features you need for reliable hazardous location protection within a small, streamlined solution.Bebco EPS® 7500 Series Type Z/Ex pzc Purge and Pressurization System
Intelligent Features inPerfect Interaction.
Electrical Explosion Protection Equipment
Equipped for Success. 70 years of experience always ensure the ideal solution.SR Stainless Steel Enclosure Series for Hazardous Areas
Solutions in Series. Discover the modular range of enclosures that perfectly solves every application—at every level.Quick Select Product Guide for Electrical Explosion Protection Equipment
The Quick Select Product Guide for Electrical Explosion Protection Equipment is designed for experienced users, technicians, and engineers. It presents a comprehensive overview of Pepperl+Fuchs’ product and solutions offerings based on Ex d, Ex e, and Ex p protection. It will help with selecting the appropriate devices and systems for application planning.The LRP Series of Modern and Durable Polyamide Control Units
Everything Under Control. Up to five control functions in one compact unit.GR Series GRP Enclosures for Terminal Boxes and Control Stations
Providing Versatility. Increasing Performance. Maximizing Safety. New GR Series GRP Enclosures for Terminal Boxes and Control StationsExplosion Protection from Pepperl+Fuchs
Maximum Protection and EfficiencySignaling Devices
Loud and Bright. Intrinsically safe signaling devices suitable for many industries and applications.
PS1000 for Global Use up to Zone 2/Div. 2
The Allrounder. Discover the power supply for the most demanding applications around the worldPS3500 Power Supplies
Powering Availability. Unrelenting Current—Powering Availability with PS3500 Power Supplies.
Level Measurement
Exceptional Versatility. Rugged solutions—tailored to your requirements.