Select Your Country

Go to global website

ARS11-B2-IC16-1 Ethernet-APL Rail Field SwitchFieldConnex®

Key Benefits at a Glance

  • Managed Ethernet-APL field switch for process industries
  • Powered spur ports intrinsically safe Ex ic according to 2-WISE and FISCO
  • PROFINET MRP, S2 redundancy and dynamic reconfiguration
  • 2 ports each for 1000BASE-T and SFP transceivers
  • Redundant power input 20 VDC ... 60 VDC
  • Installation in Zone 2
  • Physical layer diagnostics at the spur
  • Configuration and diagnosis with FDI, web interface, PROFINET device functions and SNMP
  • Support of network security
  • Support of Ethernet-APL and PROFIBUS PA instruments

Show more

FieldConnex® interface
PROFINET interface
Approval
PROFIBUS interface
Ethernet-APL interface
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of ARS11-B2-IC16-1

Ethernet-APL rail field switch with 16 intrinsically safe Ex ic spur ports and screw terminals with proxy support selectable for PROFIBUS PA field devices
Design / MountingCabinet installation
Installation in hazardous areaZone 2
Fieldbus supportPROFIBUS PA
Rated voltageUr20 ... 60 V
Rated currentIr0.6 ... 1.8 A
Power dissipation18.3 W
Voltage difference dual supply input+/- 10 %
Power consumptionmax. 36 W
Redundancydual supply input
LED PWR A/Bgreen: power on
LED LNK/CHKOff: no communication link active ,
Green: communication link active ,
Green flashing: communication link activity ,
Yellow flashing: communication with PROFIBUS PA field device ,
Red flashing: check function
LED STATUSOff: Good ,
Blue: Maintenance required ,
Red: Failure
Fault signalVFC alarm 100 mA, 32 V DC, normally closed
ButtonDevice reset
Interface typeEthernet-APL : 1 Vpp option spur connection , PROFIBUS PA
Port classificationS P C C
Number of ports16
Port identificationS 1 ... S 16
Power optionpowered
Transfer rate10 MBit/s fullduplex
Rated voltage11.61 V
Rated current95 mA
Rated power1.11 W
Cable shield grounding optioncapacitive grounded
Connection typescrew terminals , pluggable
Conductor cross section solid wire2.08 ... 0.326 mm2 , 14 ... 18 AWG
Conductor cross section flexible wire2.08 ... 0.326 mm2 , 14 ... 18 AWG
Interface type1000BASE-T
Number of ports2
Port identificationP 1 ... P 2
Transfer rate10/100/1000 Mbps
Connection typeRJ-45 , EIA/TIA 568 B
Interface typeSlot for SFP transceiver SFP Multi-Source (MSA) compliant
Number of ports2
Port identificationP 3 ... P 4
Spurs/Supply1500 V AC
SFP/Supply500 V AC
1000BASE-T/Supply1500 V AC
1000BASE-T/Spurs1500 V AC
1000BASE-T/1000BASE-T1500 V AC
Housing/All620 V AC
Fault signal/All1500 V AC
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Galvanic isolationIEC 61010-1
Electromagnetic compatibilityEN 61326 , NE 21
Degree of protectionIEC 60529
EthernetIEEE 802.3z , IEEE 802.3u , IEEE 802.3cg
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Climatic conditionsDIN IEC 721
Industrial protocolsPROFINET , CC-B (PA) , dynamic reconfiguration , Netload Class III , pruning
ManagementWeb user interface , SNMP v1, v2 , v3 , PROFINET
RedundancyPROFINET MRP , PROFINET system redundancy S2
Management Information Base (MIB)PROFINET conformance class B
Diagnostics function10BASE-T1L physical layer , port , Packet statistics , LLDP , PROFIBUS PA
Ambient temperature-40 ... 70 °C (-40 ... 158 °F) horizontally mounted no SFP installed
-40 ... 65 °C (-40 ... 149 °F) horizontally mounted SFP installed
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity≤ 95 % non-condensing
Shock resistance15 g 11 ms
Vibration resistance1 g 10 ... 150 Hz
Pollution degreemax. 2, according to IEC 60664
Corrosion resistanceacc. to ISA-S71.04-1985, severity level G3
Housing materialstainless steel 1.4301 , Polycarbonate
Degree of protectionIP20
Mass2920 g
Dimensions
Height158 mm
Width173 mm
Depth136.5 mm
MountingDIN rail mounting , wall mounting
EU-type examination certificateTÜV 20 ATEX 8571 X
MarkingEx-Hexagon II 3 G Ex ic ec nC [ic] IIC T4 Gc
[exsign] II (3) D [Ex ic Dc] IIIC
Supply
Maximum safe voltageUm60 V
Interface 12-WISE power source, FISCO power supply
Voltage Uo17.5 V
Current Io105 mA
Interface 2
Maximum safe voltage Um60 V
Interface 3
Maximum safe voltage Um60 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2018 , EN 60079-11:2012 , EN 60079-7:2015+A1:2018 , EN 60079-15:2019 , IEC TS 60079-47:2021
IECEx approvalIECEx TUR 20.0105X
Approved forEx ic ec nC [ic] IIC T4 Gc
[Ex ic Dc] IIIC
PatentsThis product may be covered by the following patent: US 9,762,409
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.