Select Your Country

Go to global website

K-RACK.1.**.*.*.WW.01-Y******* MB Subrack

Key Benefits at a Glance

  • Subrack for K-System
  • Replacement for subrack of the E-System
  • Max. 33 slots for isolators
  • Long design (300 mm mounting depth)
  • Connection via marshalling patchboards
  • With middle sheet and cable duct
  • Partial and combined assembly possible
  • Complete wiring according to customer requirements
  • Allows to retain cable routing in the switch cabinet
  • No structural changes on the switch cabinet required

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of K-RACK.1.**.*.*.WW.01-Y******* MB

Supplymax. 2 , see section application
Isolatorsmax. 33 , see section application
Connectionisolator power supply via marshalling patchboards or Power Rail
Nominal voltage24 V DC , in consideration of rated voltage of used isolators
Fusingmax. 4 A , in consideration of rated voltage of used isolators
Redundancyredudnancy possible, depends on the used power feed module
Electromagnetic compatibility
Directive 2014/30/EUEN 61439-1:2011 (J.9.4.2 b) , EN 61439-2:2011
RoHS
Directive 2011/65/EU (RoHS)EN IEC 63000:2018
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Connection
Field sidemarshalling patchboards
Control sidemarshalling patchboards
Supplymarshalling patchboards or Power Rail
Core cross sectionfield side: max. 2.5 mm2
control side: max. 2.5 mm2
internal signal wiring: 0.25 mm2
supply: max. 1.5 mm2
Material
Housinggalvanized steel
Surfacegalvanized , vibratory finishing
Massapprox. 4 kg , without modules
Dimensions485 mm x 132 mm x 339 mm (W x H x D)
Height132 mm
Width485 mm
Depth339 mm
Mountingslotted hole 8 x 10 mm
Groundingvia front fastening M8 , via lateral fastening on both sides M5
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.