Select Your Country

Go to global website

VIM32PL-E1V16-0RE-I421V14 Vibration sensor

Key Benefits at a Glance

  • Analog current output
  • Screw-in thread for simple installation
  • Simple electrical commissioning
  • Rugged stainless steel housing
  • Vibration velocity in mm/s (rms) acc. to DIN ISO 10816/20816
  • Switching output

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of VIM32PL-E1V16-0RE-I421V14

Vibration sensor with switching output and analog current output
TypeVibration sensor
Measuring technologyMEMS
SeriesPerformance Line
Measured variableVibration velocity
Measuring range
Vibration velocityv-rms0 ... 16 mm/s
Measurement accuracy± 0.1 mm/s (calibration point: 90% of the measuring range; 159.2 Hz)
Complies with the tolerance requirements of DIN ISO 2954 for measuring range greater than 8 mm/s
Cross-sensitivity< 5 % of the partial lateral acceleration, which acts exactly 90° to the measuring axis
Frequency range10 ... 1000 Hz
Averaging timefor v-rms: 2 s
MTTFd329 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Fusingexternal fuse is required: 1 A , fast acting , 30 V DC
Operating voltageUB18 ... 30 V DC
Current consumptionmax. 220 mA
Power consumptionP0max. 6.6 W
Time delay before availabilitytv2 s (rms filter is calculated intially with measurement data before they are available at the output)
Surge protectionup to 2 kV
Output typeanalog output, current
output of the vibration variable
Output current4 ... 20 mA
Load resistor≤ 500 Ω
Output typePNP
Switching functionNormally closed (NC)
Operating current≤ 100 mA
Voltage drop< 2 V
Switching threshold1.6 mm/s ( 10 % of the measuring range )
Preset response time2 s (minimum time for a vibration event above the switching threshold so that the output switches)
Short-circuit protectionyes
Degree of protectionDIN EN 60529, IP66, IP67
Shock resistanceDIN EN 60068-2-27, 60 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 16.5 g, 10 ... 1000 Hz
Vibration evaluationDIN ISO 10816/20816
UL approval
Ordinary LocationE468231 cULus Listed, Class III Power Source and limited energy , if UL marking is marked on the product. For use in NFPA 70 Applications only.
adapters providing field wiring on request
Maximum permissible ambient temperaturemax. 80 °C (max. 176 °F)
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeplug
Housing materialStainless steel 1.4305 / AISI 303
Degree of protectionIP66 / IP67 only in connected state
Connector
ThreadingM12
Number of pins4
Massapprox. 100 g
Dimensions
Length72.5 mm
Diameter23.8 mm