Select Your Country

Go to global website

ENI58IL-H15YY5-0200UD1-RBY:01 Incremental rotary encoder

Key Benefits at a Glance

  • Housing ∅ 58 mm
  • Hollow shaft
  • Universal output driver
  • BlueBeam technology for ultimate precision
  • 200 ppr

Show more

Product Compliance: USA - cULus LISTED
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of ENI58IL-H15YY5-0200UD1-RBY:01

Detection typephotoelectric sampling
Linearity error± 0.025 °
Pulse count200
UL File NumberE223176 "For use in NFPA 79 Applications only"
MTTFd140 a
Mission Time (TM)20 a
L1015 E+9 at 3000 rpm
Diagnostic Coverage (DC)0 %
Operating voltageUB4.75 ... 30 V DC
No-load supply currentI0max. 50 mA
Output typepush-pull or RS422 (universal output driver, output level depending on input voltage)
Load currentmax. per channel 40 mA , short-circuit protected, reverse polarity protected
Output frequencymax. 400 kHz
Rise time300 ns
Phase position A to B
Pulse counts < 360090 ° ± 9 ° electrical
Pulse counts ≥ 360090 ° ± 15 ° electrical
Duty cycle1/2 ± 10 %
Fixed cable with plugM12 connector, 5 pin
cable L = 300 mm , ∅6,5 mm, 5 x 2 x 0,14 mm2
Degree of protectionDIN EN 60529, IP65
Climatic testingDIN EN 60068-2-78 , no moisture condensation
Emitted interferenceEN 61000-6-4:2007/A1:2011
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 300 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 30 g, 10 ... 2000 Hz
UL approvalcULus Listed, General Purpose, Class 2 Power Source, Type 1 enclosure , adapters providing field wiring on request
Maximum permissible ambient temperaturemax. 80 °C (max. 176 °F)
Operating temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Material
Housing3.2315 aluminum (AlMgSi1, saltwater-proof)
Flange3.2315 aluminum (AlMgSi1, saltwater-proof)
ShaftHollow shaft Stainless steel
Mass< 300 g
Rotational speedmax. 6000 min -1
Moment of inertia≤ 70 gcm2
Starting torque≤ 1.5 Ncm
Shaft load
Angle offsetmax. 1 °
Axial offsetmax. 1 mm
Dimensions
Diameter58.5 mm