Select Your Country

Go to global website

M-LB-Ex-4242.M Protection Module for Surge Protection Barrier

Key Benefits at a Glance

  • Protection module for 2 signal lines
  • Nominal voltage 24 V
  • Protection module for non-grounded signal lines
  • Max. surge current (8/20 µs) 20 kA
  • Uninterruptable operation (auto reset)
  • Status indication
  • Mounting on base module, pluggable
  • Up to SIL 3 acc. to IEC/EN 61508

Show more

Approval
Product Compliance: China – CCC
Approval
Functional Safety: Safety Integrity Level - 3
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of M-LB-Ex-4242.M

Number of protected signal lines2
Topologynon-grounded
Safety Integrity Level (SIL)SIL 3
Connectionvia base module
Leakage current< 30 µA bei Uc , line-line
< 10 nA bei Uc , line-earth
Nominal voltage24 V
Maximum continuous operating voltageUc25.4 V AC and 36 V DC
Nominal load currentIL0.5 A at 80 °C (176 °F)
Series resistance1 Ω per line
Impulse discharge current (10/350 µs)Iimp1.5 kA per line
Nominal discharge current (8/20 µs)In5 kA per line
Max. surge current (8/20 µs)Imax20 kA
Total discharge current (8/20 µs)Itotal10 kA
Voltage protection levelUpmax. 65 V line-line for nominal discharge current In
max. 1100 V line-earth for nominal discharge current In
Impulse reset time< 30 ms
Cut-off frequencyfG3.5 MHz , line-line
Display elementsstatus display
operating state (green)
fault indication (red)
Degree of protectionIEC 60529:2013
Functional safetyIEC/EN 61508:2010
Surge protective devices for low voltageEN 61643-21:2001+A1:2009+A2:2013
IEC 61643-21:2001+A1:2008+A2:2012
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
For usage in hazardous area observe the EU-type examination certificate.
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Relative humiditymax. 95 % , without condensation
Corrosion resistanceacc. to ISA-S71.04, severity level G3
Degree of protectionIP20
Connectionvia base module
Material
HousingPolyamide PA 6.6
Massapprox. 14 g
Dimensions6 x 45 x 54 mm (0.24 x 1.77 x 2.15 inch) (W x H x D)
Height45 mm
Width6 mm
Depth54 mm
Mountingpluggable in base module for mounting on 35 mm DIN mounting rail
EU-type examination certificateTÜV 22 ATEX 8880 X
MarkingEx-Hexagon II (1)2G Ex ia [ia Ga] IIC T6...T4 Gb

[exsign] II 2G Ex ib IIC T6...T4 Gb
[exsign] II (1)D [Ex ia Da] IIIC
Temperature classT6 for ambient temperature ≤ 50 °C
T5 for ambient temperature ≤ 70 °C
T4 for ambient temperature ≤ 80 °C
VoltageUi30 V
CurrentIi500 mA , restrictions see certificate
PowerPi5.32 W
Internal capacitanceCinegligible
Internal inductanceLi negligible
Directive conformity
Directive 2014/34/EUEN 60079-0:2018 , EN IEC 60079-7:2015+A1:2018 , EN 60079-11:2012
IECEx approval
IECEx certificateIECEx TUR 22.0050X
IECEx markingEx ia [ia Ga] IIC T6...T4 Gb
Ex ib IIC T6...T4 Gb
[Ex ia Da] IIIC
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.