Select Your Country
KFD2-UT2-Ex1 Universal Temperature Converter
Key Benefits at a Glance
- 1-channel isolated barrier
- 24 V DC supply (Power Rail)
- Thermocouple, RTD, potentiometer or voltage input
- Current output 0/4 mA ... 20 mA
- Sink or source mode
- Configurable by PACTware
- Line fault (LFD) and sensor burnout detection
- Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511
Show more


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsSoftwareRelated Products
Technical data of KFD2-UT2-Ex1
Signal type | Analog input |
Safety Integrity Level (SIL) | SIL 2 |
Connection | terminals 14+, 15- or power feed module/Power Rail | |
Rated voltage | Ur | 20 ... 30 V DC |
Ripple | within the supply tolerance | |
Power dissipation | ≤ 0.98 W | |
Power consumption | max. 0.98 W |
Programming interface | programming socket |
Connection side | field side | |||||||||||||
Connection | terminals 1, 2, 3, 4 | |||||||||||||
RTD | type Pt10, Pt50, Pt100, Pt500, Pt1000 (EN 60751: 1995) type Pt10GOST, Pt50GOST, Pt100GOST, Pt500GOST, Pt1000GOST (6651-94) type Cu10, Cu50, Cu100 (P50353-92) type Ni100 (DIN 43760) | |||||||||||||
| ||||||||||||||
Thermocouples | type B, E, J, K, N, R, S, T (IEC 584-1: 1995) type L (DIN 43710: 1985) type TXK, TXKH, TXA (P8.585-2001) | |||||||||||||
| ||||||||||||||
Potentiometer | 0 ... 20 kΩ (2-wire connection), 0.8 ... 20 kΩ (3-wire connection) | |||||||||||||
Voltage | selectable within the range -100 ... 100 mV | |||||||||||||
Input resistance | ≥ 1 MΩ (-100 ... 100 mV) |
Connection side | control side | |||||||||||||
Connection | output I: terminal 7: source (-), sink (+), terminal 8: source (+), terminal 9: sink(-) | |||||||||||||
Output | Analog current output | |||||||||||||
|
Deviation | ||||||||||||||
| ||||||||||||||
Reaction time | worst case value (sensor breakage and/or sensor short circuit detection enabled) mV: 1 s, thermocouples with CJC: 1.1 s, thermocouples with fixed reference temperature: 1.1 s, 3- or 4-wire RTD: 920 ms, 2-wire RTD: 800 ms, Potentiometer: 2.05 s |
Output/supply, programming input | functional insulation, rated insulation voltage 50 V AC There is no electrical isolation between the programming input and the supply. The programming cable provides galvanic isolation so that ground loops are avoided. |
Display elements | LEDs | |
Configuration | via PACTware | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
|
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | UL 61010-1:2004 |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Degree of protection | IP20 | ||||||||||
Connection | screw terminals | ||||||||||
Mass | approx. 130 g | ||||||||||
Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2 | ||||||||||
| |||||||||||
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
EU-type examination certificate | CESI 04 ATEX 143 | ||||||||||
| |||||||||||
Inputs | terminals 1, 2, 3, 4 | ||||||||||
| |||||||||||
Analog outputs, power supply, collective error | |||||||||||
| |||||||||||
Interface | |||||||||||
| |||||||||||
Certificate | TÜV 02 ATEX 1797 X | ||||||||||
| |||||||||||
Galvanic isolation | |||||||||||
| |||||||||||
Directive conformity | |||||||||||
|
UL approval | ||||||||
| ||||||||
CSA approval | ||||||||
| ||||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |