Select Your Country
MWC25M-L2M-B16-0,3M-APS5P Radar sensor
Key Benefits at a Glance
- CANopen interface
- Sensing range up to 25 m
- Degree of protection IP68 / IP69
- High EMC resistance
- Sensor head bidirectional and rotatable
- Robust metall fastening
Show more




Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsSoftwareRelated Products
Technical data of MWC25M-L2M-B16-0,3M-APS5P
Radar sensor for distance and velocity measuring up to 25 m sensing range, with AMP connector |
Measuring technology | FMCW | |||||||
Measured variable | distance velocity | |||||||
Measuring range | ||||||||
| ||||||||
Dead band | 0 ... 0.5 m | |||||||
Standard target plate | corner reflector 100 mm edge length | |||||||
Working frequency | 122.25 ... 123 GHz | |||||||
Opening angle | < 12 ° (see characteristic curve) | |||||||
Transmitter radiated power (EIRP) | < +20 dBm | |||||||
Sampling rate | 1 ... 200 Hz , programmable |
Linearity error | < ± 0.1 % of full-scale value (linearity error incl. temperature drift) | |
Repeat accuracy | R | 1 mm |
Resolution | distance 1 mm velocity 0.01 m/s | |
Time delay before availability | tv | ≤ 400 ms |
Performance level (PL) | up to PL c | |
MTTFd | 310 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | up to 60 % , see functional safety manual |
LED yellow | object within measuring range | |
LED red/green | CANopen status display |
Operating voltage | UB | 9 ... 32 V |
No-load supply current | I0 | ≤ 100 mA |
Power consumption | P0 | typ. 0.4 W , max. 1 W |
Interface type | CANopen | |
Process data | distance velocity signal quality cycle counter | |
Node ID | 1 ... 127 , programmable | |
Transfer rate | 125 kBit/s , 250 kBit/s , 500 kBit/s , 800 kBit/s , 1 MBit/s , programmable | |
Termination | external |
Standard conformity | |||||
|
UL approval | UL Recognized , General purpose , Class 2 power source | |
FCC approval | CFR Title 47, Part 15 FCC ID: IRE-MWL2A | |
ISED approval | IC ID: 7037A-MWL2A HVIN/PMN: MWL2A |
Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Connection type | fixed cable with plug | ||||||||||||||||||||||
Degree of protection | IP68 / IP69 | ||||||||||||||||||||||
Material | |||||||||||||||||||||||
| |||||||||||||||||||||||
Connector | |||||||||||||||||||||||
| |||||||||||||||||||||||
Cable | |||||||||||||||||||||||
| |||||||||||||||||||||||
Mass | 238 g | ||||||||||||||||||||||
Dimensions | |||||||||||||||||||||||
|
Default setting | measured value "distance", measured value "velocity", signal quality, counter-2 (object 0x4000) | |
Sampling rate | 50 Hz (object 0x4000) | |
Node ID | 16 | |
Transfer rate | 250 kBit/s |
Related News and Applications
Read more on news and applications related to this product.