Select Your Country

Go to global website

MH 04-3505 Mounting aid

Key Benefits at a Glance

  • Suitable for series F42 and FP
Please contact us for exact delivery estimation.1 446,00 ZAR Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of MH 04-3505

Mounting aid for FP and F42 sensors
Dimensions
Height52 mm
Width82 mm
Length80 mm
Scope of delivery1 x end plate (with through holes)
1 x intermediate plate
1 x end plate (with threaded holes)
2 x friction washers (plastic)
4 x washers (metal)
2 x socket cap screws, M5 x 10
2 x socket cap screws, M5 x 40