Select Your Country
KFD2-SL2-Ex2 Solenoid Driver
Key Benefits at a Glance
- 2-channel isolated barrier
- 24 V DC supply (Power Rail)
- Output 45 mA at 11.7 V DC
- Logic input, non-polarized
- Line fault detection (LFD)
- Up to SIL 2 acc. to IEC/EN 61508
Show more


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsRelated Products
Technical data of KFD2-SL2-Ex2
Signal type | Digital Output |
Safety Integrity Level (SIL) | SIL 2 |
Connection | Power Rail or terminals 14+, 15- | |
Rated voltage | Ur | 20 ... 30 V DC |
Power consumption | max. 3.3 W at 45 mA output current |
Connection side | control side | |
Connection | terminals 7, 8, 9 | |
Input current | approx. 3 mA at 24 V DC | |
Signal level | 1-signal: 16 ... 30 V DC 0-signal: 0 ... 5 V DC |
Connection side | field side | ||||||||||
Connection | channel 1: terminals 1+, 2-, 3 channel 2: terminals 4+, 5-, 6- | ||||||||||
Internal resistor | Ri | 272 Ω | |||||||||
Current | Ie | ≤ 45 mA | |||||||||
Voltage | Ue | ≥ 11.7 V | |||||||||
Current limit | Imax | 45 mA | |||||||||
Open loop voltage | Us | min. 24 V | |||||||||
Output signal | These values are valid for the rated operating voltages from 20 ... 30 V DC. | ||||||||||
Energized/De-energized delay | ≤ 20 ms / ≤ 20 ms | ||||||||||
Line fault detection | |||||||||||
|
Input/Output | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Input/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Power supply/Output | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff |
Display elements | LEDs | |
Control elements | DIP switch | |
Configuration | via DIP switches | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
|
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | EN 61010-1:2010 |
Ambient temperature | -20 ... 50 °C (-4 ... 122 °F) |
Degree of protection | IP20 | ||||||||||
Connection | screw terminals | ||||||||||
Mass | approx. 150 g | ||||||||||
Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2 | ||||||||||
| |||||||||||
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
EU-type examination certificate | ZELM 00 ATEX 0024 | ||||||||||||||||
| |||||||||||||||||
Supply | |||||||||||||||||
| |||||||||||||||||
Input | |||||||||||||||||
| |||||||||||||||||
Collective error message | |||||||||||||||||
| |||||||||||||||||
Certificate | TÜV 02 ATEX 1820 X | ||||||||||||||||
| |||||||||||||||||
Galvanic isolation | |||||||||||||||||
| |||||||||||||||||
Directive conformity | |||||||||||||||||
|
CSA approval | ||||||||
| ||||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related News and Applications
Read more on news and applications related to this product.