Select Your Country

Go to global website

K-CJC-BU Terminal Block for Cold Junction Compensation

Key Benefits at a Glance

  • 3-pin screw terminal
  • For KF modules of K-System
  • Integrated Cold Junction Compensation
  • Packaging unit: 1 piece, blue
In stock1 447,55 ZAR Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of K-CJC-BU

Terminal block for cold junction compensation, 3-pin screw terminal, blue
Number of pins3
Core cross sectionmax. 2.5 mm2
Material
Colorblue
Massapprox. 5 g
Dimensions15.1 x 15 x 18 mm (0.6 x 0.6 x 0.7 inch)
Construction typescrew terminal with integrated cold junction compensation , removable
Structureone-rowed
Packing unit1 item(s)