Select Your Country

Go to global website

VAR-G4F AS-Interface repeater

Key Benefits at a Glance

  • Minimum delay of signal
  • Line lengthening by 100 m (max. 2 repeater in series)
  • Galvanic isolation between AS-Interface circuits 1 and 2
  • No parameterization
  • Need no specific address on the AS-Interface bus
  • Base for flat cable included in delivery

Show more

AS-Interface® interface
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • ZH

Technical data of VAR-G4F

AS-Interface Advanced Repeater
UL File NumberE223772
MTTFd160 a at 30 °C
LED FLTerror display; LED red
red: communication error
LED PWRAS-Interface voltage; LED green
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe60 mA (per strand element), 120 mA (total)
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013 EN 61000-6-2:2005 EN 61000-6-4:2001
Degree of protectionEN 60529:2000
AS-InterfaceEN 62026-2:2013
Ambient temperature-10 ... 55 °C (14 ... 131 °F)
Storage temperature-25 ... 75 °C (-13 ... 167 °F)
Degree of protectionIP67
Connectioncable piercing method
flat cable yellow
Material
HousingPA 6 GF30
Mountingscrew mounting