Select Your Country
IC-KP2-2HB6-V15B RFID evaluation unit
Key Benefits at a Glance
- LED status indicator of bus communication and read/write heads
- Max. 2 read/write heads can be connected
- Alternatively 1 read/write head and 1 trigger sensor can be connected
Preferred Type







Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ZH
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsSoftwareRelated Products
Technical data of IC-KP2-2HB6-V15B
IDENTControl Compact RFID evaluation unit with interface for PROFIBUS DP |
Number of read/write heads | max. 2 alternatively 1 read/write head and 1 trigger sensor | |
UL File Number | E87056 |
LED BUS | green: Slave is at state "Data Exchange" red: Bus error | |
LED Diag | No function | |
LEDs 1, 2 | Status indicator for read/write heads green: command at read/write head active yellow: approx. 1 second long, if command was successfully executed | |
LEDs CH1, CH2 | green: read head detected red: Configuration error | |
LED PWR/ERR | green: power on red: Hardware fault | |
Rotary switch | Address setting 00 ... 7E, FF (hexadecimal) BUS Address (high nibble): 0 ... 7, F BUS Address (low nibble): 0 ... F |
Rated operating voltage | Ue | 20 ... 30 V DC , PELV |
Ripple | ≤ 10 % at 30 V DC | |
Current consumption | ≤ 4 A incl. read/write heads | |
Power consumption | P0 | 2 W Without read/write heads |
Galvanic isolation | basic insulation acc. to DIN EN 50178, rated insulation voltage of 50 Veff |
Interface type | PROFIBUS | |
Physical | RS-485 | |
Protocol | PROFIBUS DP acc. to EN 50170 | |
Transfer rate | 9.6; 19.2; 93.75; 187.5; 500; 1500 kBit/s 3; 6; 12 Mbit/s self-synchronizing |
Interface type | Diagnostic Interface | |
Physical | RS 232 | |
Protocol | ASCII | |
Transfer rate | 38.4 kBit/s |
Electromagnetic compatibility | |||||
| |||||
RoHS | |||||
|
Degree of protection | IEC 60529 |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Climatic conditions | air humidity max. 96 % Salt spray resistant to EN 60068-2-52 | |
Shock and impact resistance | Oscillation (Sine): 5 g, 10 - 1000 Hz to EN 60068-2-6 Shock (Half-sine): 30 g, 11 ms in accordance with EN 60068-2-27 |
Degree of protection | IP67 | ||||||||||
Connection | Read/write heads: shielded, 4-pin, M12 connector Power supply: M12 connector Protective earth: M4 earthing screw Diagnostic RS 232: M12 connector PROFIBUS: M12 connector, B-coded | ||||||||||
Material | |||||||||||
| |||||||||||
Installation | screw fixing | ||||||||||
Mass | approx. 300 g | ||||||||||
Dimensions | |||||||||||
|