Select Your Country

Go to global website

CBN8-12GH60-E2-V1 Capacitive sensor

Key Benefits at a Glance

  • 8 mm non-flush
  • Operating distance adjustable via potentiometer
  • Suitable for foodstuff conditions
  • Resistant against aggressive media
Please contact us for exact delivery estimation.2 679,00 ZAR Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of CBN8-12GH60-E2-V1

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn8 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 6.48 mm
Output type3-wire
Installation conditions
A8 mm
B10 mm
C20 mm
F25 mm
Operating voltageUB10 ... 36 V DC
Switching frequencyf0 ... 50 Hz
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2.5 V
Operating currentIL0 ... 100 mA
No-load supply currentI0≤ 12 mA
Switching state indicatorLED, yellow
Potentiometersensitivity adjustment
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed, General Purpose
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeConnector plug
Housing materialStainless steel 1.4404 / AISI 316L
Sensing facePEEK
Degree of protectionIP65
Connector
ThreadingM12 x 1
Number of pins4
Dimensions
Length61.2 mm
Diameter12 mm