Select Your Country

Go to global website

HiC2841 Switch Amplifier

Key Benefits at a Glance

  • 1-channel isolated barrier
  • 24 V DC supply (bus powered)
  • Dry contact or NAMUR input
  • Usable as signal splitter (1 input and 2 outputs)
  • 2 passive transistor outputs
  • Fault transistor output
  • Line fault detection (LFD)
  • Reversible mode of operation
  • Up to SIL 2 (SC 3) acc. to IEC/EN 61508

Show more

Approval
Approval
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Functional Safety: Safety Integrity Level - 2
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of HiC2841

Signal typeDigital Input
Safety Integrity Level (SIL)SIL 2
Systematic capability (SC)SC 3
ConnectionSL1: 1a, 1b(-); 2a, 2b(+)
Rated voltageUr19 ... 30 V DC bus powered via Termination Board
Ripple≤ 10 %
Rated currentIr≤ 25 mA
Power dissipation≤ 500 mW
Power consumption≤ 600 mW
Connection sidefield side
ConnectionSL2: 5a(+), 5b(-)
Rated valuesacc. to EN 60947-5-6 (NAMUR), see manual for electrical data
Open circuit voltage/short-circuit currentapprox. 10 V DC / approx. 8 mA
Switching point/switching hysteresis1.2 ... 2.1 mA / approx. 0.2 mA
Line fault detectionbreakage I ≤ 0.1 mA , short-circuit I ≥ 6.5 mA
Pulse/Pause ratiomin. 100 µs / min. 100 µs
Connection sidecontrol side
ConnectionSL1: 8a(+), 7a(-); 10a(+), 9a(-)
Rated voltageUr30 V DC
Rated currentIr50 mA
Response time≤ 200 µs
Signal level1-signal: (external voltage) - 1 V max. for 50 mA (Tamb = 25 °C (77 °F))
0-signal: blocked output (off-state current ≤ 10 µA)
Output Isignal ; Transistor
Output IIsignal or fault message ; Transistor
ConnectionSL1: 6b
Output typeopen collector transistor (internal fault bus)
Switching frequency≤ 5 kHz
Output/power supplybasic insulation acc. to EN 50178, rated insulation voltage of 50 V AC
Output/Outputbasic insulation acc. to EN 50178, rated insulation voltage of 50 V AC
Display elementsLEDs
Control elementsDIP switch
Factory settinginput close, transistor closed, lead fault detection enabled
Configurationvia DIP switches
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Galvanic isolationEN 50178:1997
Electromagnetic compatibilityNE 21:2012
For further information see system description.
Degree of protectionIEC 60529:2001
Protection against electrical shockIEC 61140
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Relative humidity≤ 90 % , non-condensing
Degree of protectionIP20
Massapprox. 90 g
Dimensions12.5 x 106 x 128 mm (0.5 x 4.2 x 5.1 inch) (W x H x D)
Mountingon termination board
Codingpin 1 and 2 trimmed
For further information see system description.
EU-type examination certificateBVS 09 ATEX E 157
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC
[exsign] II (1)D [Ex ia Da] IIIC
[exsign] I (M1) [Ex ia Ma] I
InputEx ia, Ex iaD
VoltageUo10.5 V
CurrentIo17.1 mA
PowerPo45 mW (linear characteristic)
Supply
Maximum safe voltageUm253 V AC (Attention! Um is no rated voltage.)
Output
Maximum safe voltageUm253 V AC (Attention! The rated voltage can be lower.)
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Input/power supplysafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 50303:2000
UL approvalE106378
Control drawing116-0331
IECEx approval
IECEx certificateIECEx BVS 09.0060
IECEx marking[Ex ia Ga] IIC , [Ex ia Da] IIIC , [Ex ia Ma] I
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.